Alternatively, you can contact us like this:

The next generation has arrived. And it’s small and mighty.

Introducing the Genesys+™, the new generation of 5kW programmable power supplies

Genesys+™ 5kW

Genesys+™ 5kW

The Genesys+™ 5kW has 33% higher power density and is more than 50% lighter than its nearest competitor

Product Highlights

  • Highest power density on the market
  • Smallest & lightest product on the market - saves cabinet space & cost
  • Speeds up test times
  • High functionality - suitable for many applications
  • Versatile communication protocols
  • Simplifies control
Product Features

General;
 
  • 1U benchtop and  19Inch standard rack package
  • Constant voltage, constant current and constant power modes
  • Internal resistance programming function
Control Interfaces;
 
  • LAN (LXI 1.5), USB and RS232/485 built in as standard
  • Integrated Anybus CompactCom interface platform
  • Isolated analogue remote control and monitoring
  • Communications compatible with Z+ and Genesys
Programming;
 
  • Arbitrary waveform (up to 100 steps) generation and storage
    (4 storage locations)
  • Fast programming response time with user adjustable voltage and current slew rate
  • Two user programmable output control pins (open drain) to activate external devices
  • Easy auto-configuration for parallel systems up to 20kW
  • Safe or Auto re-start and last settings memory
Environmental;
 
  • Variable speed fan (monitors load and ambient temperature)
  • Efficiency up to 93%         
  • 3 phase 170 to 265Vac, 342 to 460Vac or wide range 342 to 528Vac input options
 Mechanical;
 
  • High contrast, wide viewing angle LCD display with brightness and dimming control
  • Blank front panel option
Key Specifications
 
  • 5kW Output power in 1U
  • Output voltage range: 10V up to 600V
  • Output current range: 8.5A to 500A
  • Input voltage range:
    3 Phase 200: 170V~265Vac
    3 Phase 400: 342V~460Vac
    3 Phase 480: 342V~528Vac 
  • light weight, less than 7kg
  • 19” 1U chassis, Depth: 441.5mm
  • 5 year warranty

Need more information

Genesys+™ suitable for many applications

  • Test and measurement
  • Component testing and burn-in
  • ATE
  • Automotive
  • Automation
  • laser diodes
  • Battery simulation
  • Renewable energy

Request a sample

Contact

How can we help?

Get in touch if you'd like more information about any of our products or services.

Contact Us

PAGE TOP

PAGE TOP