Programmable Power Supplies
Genesys™ 2U
3.3kW and 5kW Rack Mount power supply
The five year warranty Genesys™ 2U series can deliver power ratings up to 5200W, the highest power density available in a 2U rack size. It offers voltages of up to 600V and currents of up to 600A. Multiple remote programming methods are available including built-in RS232 & RS485 and optional LAN, GPIB & isolated analogue interfaces. The units can be ordered to accept a single-phase 170-265Vac (3.3kW only), a 3-phase 170-265Vac or a 3-phase 342-460Vac input.
Handling and Servicing Safety - Related Product Bulletin
Features
- High Power Density up to 5kW in 2U
- Wide Range Inputs
- Active Power Factor Correction
- Output Voltage up to 600V
- Built in RS232/RS-485 Interface Standard
- New! Global Commands for Serial RS232/RS-485 Interface
- Auto-Re-Start/Safe-Start: User selectable
- Last Setting Memory
Product Range Information
Hide details
Show details
Related Information
- Genesys™ 1U
750W, 1.5kW & 2.4kW Rack Mount power supply
View URL
- Genesys™ 1U Half rack
750W 1U Half Rack Mount power supply
View URL
- Genesys™ 3U
10kW and 15kW Rack Mount power supply
View URL
- Product Image
Download JPG
- NEW !!! Programmable Power Supplies automotive (english)
Download PDF
- Handling and Servicing Safety - Related Product Bulletin
Download PDF
- Safety Certification
View URL
- Genesys series benefits from tighter specifications
View URL
In the TDK-Lambda Newsroom
New models extend Genesys™ 3.3kW and 5kW application reach
Read the article
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
The five year warranty Genesys™ 2U series can deliver power ratings up to 5200W, the highest power density available in a 2U rack size. It offers voltages of up to 600V and currents of up to 600A. Multiple remote programming methods are available including built-in RS232 & RS485 and optional LAN, GPIB & isolated analogue interfaces. The units can be ordered to accept a single-phase 170-265Vac (3.3kW only), a 3-phase 170-265Vac or a 3-phase 342-460Vac input.
Handling and Servicing Safety - Related Product Bulletin