Title:
 

Name:

Company:
 

Country:

Email address:
     

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

AC-DC Power Supplies

HWS (Legacy)

10W - 150W Industrial Power Supplies
Please note: This product is not recommended for new designs. We recommend the following instead: HWS  
HWS (Legacy)

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Features

DISCONTINUED
WE RECOMMEND THE HWS-A AS A REPLACEMENT

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
HWS15-3/A 9.9 3.3V / 3A
Enclosed Discontinued product View PDF datasheet
HWS30-3/A 19.8 3.3V / 6A
Enclosed Discontinued product View PDF datasheet
HWS50-3/A 33 3.3V / 10A
Enclosed Discontinued product View PDF datasheet
HWS100-3/A 66 3.3V / 20A
Enclosed Discontinued product View PDF datasheet
HWS150-3/A 99 3.3V / 30A
Enclosed Discontinued product View PDF datasheet
HWS15-5/A 15 5V / 3A
Enclosed Discontinued product View PDF datasheet
HWS30-5/A 30 5V / 6A
Enclosed Discontinued product View PDF datasheet
HWS50-5/A 50 5V / 10A
Enclosed Discontinued product View PDF datasheet
HWS100-5/A 100 5V / 20A
Enclosed Discontinued product View PDF datasheet
HWS150-5/A 150 5V / 30A
Enclosed Discontinued product View PDF datasheet
HWS15-12/A 15.6 12V / 1.3A
Enclosed Discontinued product View PDF datasheet
HWS30-12/A 30 12V / 2.5A
Enclosed Discontinued product View PDF datasheet
HWS50-12/A 51.6 12V / 4.3A
Enclosed Discontinued product View PDF datasheet
HWS100-12/A 102 12V / 8.5A
Enclosed Discontinued product View PDF datasheet
HWS150-12/A 156 12V / 13A
Enclosed Discontinued product View PDF datasheet
HWS15-15/A 15 15V / 1A
Enclosed Discontinued product View PDF datasheet
HWS30-15/A 30 15V / 2A
Enclosed Discontinued product View PDF datasheet
HWS50-15/A 52.5 15V / 3.5A
Enclosed Discontinued product View PDF datasheet
HWS100-15/A 105 15V / 7A
Enclosed Discontinued product View PDF datasheet
HWS150-15/A 150 15V / 10A
Enclosed Discontinued product View PDF datasheet
HWS15-24/A 15.6 24V / 0.65A
Enclosed Discontinued product View PDF datasheet
HWS30-24/A 31.2 24V / 1.3A
Enclosed Discontinued product View PDF datasheet
HWS50-24/A 52.8 24V / 2.2A
Enclosed Discontinued product View PDF datasheet
HWS100-24/A 108 24V / 4.5A
Enclosed Discontinued product View PDF datasheet
HWS150-24/A 156 24V / 6.5A
Enclosed Discontinued product View PDF datasheet
HWS15-48/A 15.84 48V / 0.33A
Enclosed Discontinued product View PDF datasheet
HWS30-48/A 31.2 48V / 0.65A
Enclosed Discontinued product View PDF datasheet
HWS50-48/A 52.8 48V / 1.1A
Enclosed Discontinued product View PDF datasheet
HWS100-48/A 100.8 48V / 2.1A
Enclosed Discontinued product View PDF datasheet
HWS150-48/A 158.4 48V / 3.3A
Enclosed Discontinued product View PDF datasheet
Key : Discontinued product

Technical Downloads

  • Uses for constant current power in Industrial Applications
    Download PDF
  • HWS15-150 Datasheet
    Download PDF

Related Information

  • Product Image
    Download JPG

In the TDK-Lambda Newsroom

LAMBDA FIRST TO OFFER LIFETIME WARRANTY
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Further Resources

TDK-Lambda - Trusted, Innovative, Reliable

PAGE TOP