Alternatively, you can contact us like this:

AC-DC Power Supplies

Please note: This product has been discontinued. We recommend the following instead: DPP
AC-DC Power Supplies

DHP

AC-DC Power supply

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

DHP

Features

  • Single Phase or Three Phase
  • input versions available
  • Wide Range AC input with PFC
  • Designed for Rugged Industrial Applications
  • Convection Cooled
  • Semi F47 Compliant
  • 3 Year Warranty

NOT RECOMMENDED FOR NEW DESIGNS

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
DHP240-24-3 240W 24V / 10A
Enclosed Discontinued product n/a  
DHP480-24-1 480W 24V / 20A
Enclosed Discontinued product n/a  
Part number
DHP240-24-3
Power 240W
Output info 24V / 10A
Construction Enclosed
Status Discontinued product
Stock Level n/a
View PDF datasheet
Request quote / sample
DHP480-24-1
Power 480W
Output info 24V / 20A
Construction Enclosed
Status Discontinued product
Stock Level n/a
View PDF datasheet
Request quote / sample
Key : Discontinued product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

1
Choose number of outputs:
2
Choose power supply type:

DHP Technical Downloads

Datasheets

Manuals

Not currently available

Images & 3D Drawings

Not currently available

Other resources

Not currently available

Useful links

Not currently available

Applications

Further Resources

PAGE TOP

PAGE TOP