You are here  :  home  ››  products  ››  ac-dc power supplies

Alternatively, you can contact us like this:

Browse our AC-DC Converters

For broadcast, communications and professional audio applications, the reliability and performance of power supplies are crucial. TDK-Lambda's power supplies are suited to these demanding environments by offering exceptional durability and unparalleled efficiency. Designed to meet stringent industry standards, our power supplies ensure uninterrupted operation, superior noise filtering, and optimal thermal management. Whether for high-frequency transmission, seamless communication networks, or pristine audio output, our power solutions are engineered to deliver consistent, high-quality performance. Trust us to provide the power to support your critical applications with unwavering reliability.

Pick from our range of AC-DC Power Supplies listed below to get more information about each range.

Use the filters to narrow your search or try our Quick Product finder to find a product specific to your application's exact requirements.

If you've got any questions about our products or you can't find what you're looking for then feel free to get in touch.

Pick a product below for more information about that range:

Pick a product below for more information about that range:
Product Name Power Range Construction Outputs
MU Series
NEW
600W-1500W Modular power supply
600W 1.5kW 1 to 13 outputs
HWS3000G
NEW
3,000W Programmable CVCC AC-DC Power Supplies
1.5kW 3kW 1 output
HFE
NEW
1600-3500W 1U Hot Swap Front End Power Supply
1.6kW 3.5kW 1 output
TPS
NEW
2040W-4080W 3-Phase Input Industrial Power Supplies
2.04kW 4.6kW 1 to 2 outputs
GUS
NEW
Compact Industrial Power Supplies
350W 1kW 1 output
DRB 3 Phase
NEW
120/960W DIN-Rail power supplies
120W 960W 1 output
CUS800M, CUS1000M and CUS1200M
NEW
3.3” x 6.7” and 3.6” x 7.3” AC-DC Power Supplies
680W 1.2kW 1 output
D1SE
NEW
120/480W DIN rail power supply
120W 480W 1 output
QM
550W - 2000W Modular power supply
550W 2kW 1 to 18 outputs
HWS-A
15-150W Industrial Power Supplies
10W 158.4W 1 output
CUS250M
2 x 4” 250W AC-DC Power Supplies
250W 250W 1 output
ZWS-C
10-50W, Single Output, High Reliability Power Supplies
10W 60W 1 output
CUS30M & CUS60M
Single Output 30 - 60W Medical & ITE Power Supplies
30W 60W 1 output
DTM
25W to 300W Medical AC-DC External Power Supplies
25W 300W 1 output
DRB
15-480W Single Output DIN Rail Power Supplies
15W 480W 1 output
CUS500M1
3 x 5” 500W AC-DC Power Supplies
300W 504W 1 output
CUS150M
2 x 4” 150W AC-DC Power Supplies
120W 150W 1 output
CUS100ME
2 x 4” 100W AC-DC Power Supplies
100W 100W 1 output
XMS500A
500W, 1U, Configurable, Class I or II AC-DC power supply
500W 500W 1 output
KAS
4W Wide AC-DC Input PCB Mount Power Supplies
4W 4W 1 output
CUS400M
3 x 5” 400W AC-DC Power Supplies
250W 400W 1 output
DRF/HL
120W-480W DIN Rail Mount Power Supplies for hazardous locations
120W 480W 1 output
KPSB
5-25W AC-DC Board Mount Power Supplies
5W 25W 1 output
CUS600M
3 x 5” 600W AC-DC Power Supplies
400W 600W 1 output
GXE600
Single Output 600W Programmable Medical & ITE Power Supplies
600W 600W 1 output
RWS-B
50 - 1500W General Purpose and Medical Power Supplies
50W 1.5kW 1 output
PFH500F
500W AC-DC Power Module
504W 504W 1 output
CUS1500M
1500W Medical and Industrial Power Supplies
1.5kW 1.5kW 1 output
QS
Up to 1200W, Single Output Medical and Industrial Power Supply
600W 1.2kW 1 output
CUS200/LD
Single Output 200W Convection/Conduction Power Supplies
79W 153W 1 output
DT
150W AC-DC External Power Supplies
140W 150W 1 output
EVS
300-600W Constant Current Power Supplies
300W 600W 1 output
KWS-A
Single Output 5W to 25W AC-DC PCB-Mount Power Supplies
5W 26.4W 1 output
CUS350M
Single Output Medical & ITE Power Supplies
348W 420W 1 output
KMS-A
15-60W Medical AC-DC PCB-Mount Power Supplies
15W 60W 1 output
CUS200M
Single Output 200 to 250W Medical & ITE Power Supplies
200.4W 254.4W 1 output
RFE
1000-2500W Single-output 1U front end power supplies
1.504kW 2.5kW 1 output
ZWS-BP
150-240W PCB-type Single Output AC-DC Power Supplies
150W 240W 1 output
ZWS-BAF
50-300W PCB-type AC-DC Power Supplies
33W 302.4W 1 output
Vega-Lite
Vega-Lite Modular Power Solutions
480W 900W 1 to 10 outputs
Vega
Vega Power, Modular Solutions
300W 900W 1 to 10 outputs
PFE
AC/DC Power supply
300W 1.008kW 1 output
NV-Power Modular
Modular Chassis mount AC-DC Power supply
350W 1.15kW 8 outputs
NV-Power
Configurable Chassis Mount AC-DC Power supplies
180W 180W 1 to 5 outputs
KPSA
5W - 15W Board Mount Power Supplies
4W 15W 1 output
GWS
Single Output Power Supplies
250W 500W 1 output
EFE-M
300W - 400W medical AC-DC digital power supplies
200W 400W 1 to 3 outputs
EFE
300W - 400W Digital AC-DC power supplies
300W 400W 1 to 2 outputs
CUT
75W Low Profile Triple Output power supplies
35W 75W 3 outputs
CPFE1000FI
720-1000W Conduction Cooled Power Supplies
720W 1kW 1 output
CPFE
Baseplate-cooled 500-1000W AC-DC power supplies
720W 1.008kW 1 output

Latest Products

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

HFE

Developed as a standard series of high efficiency, hot-swap front end power supplies, the HFE is available in three power levels, 1600W, 2500W and the new generation 3500W. Output voltages of 12, 24, 32 and 48V are available (model dependent). 1U 19'' rack units are available for each model (5 slot version accepting HFE1600 modules,  4 slots for HFE2500 and HFE3500 modules). A PMbus™ communication interface is standard on HFE3500 and optional for HFE1600 and 2500. 

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

MU Series

The MU series comes in a 1U fan cooled Aluminum case offering 2 models (MU4 and MU6) covering output power levels between 600W and 1200W with low line input and between 800W and 1500W with high line input with efficiencies up to 94%. It’s patented intelligent fan control reduces fan rotation speed, producing audible noise as low as 36dBA*.

A variety of modules are available with ratings from 96W to 1008W per output, offering a continuous range of voltages from 3.3V to 105.6V. With 1 MOPP (1.5kVac) input to ground, 2 MOPP (4kVac) input to output and 1 MOPP (1.5kVac) output to ground isolation and a selection of standby and control options including PMBus™ the MU range is certified for both medical and industrial applications and supported by a 7 year warranty.

Safety certifications include IEC/EN/ES 60601-1, IEC/EN/UL 62368-1 and IEC61010-1 with UKCA and CE marking for the Low Voltage, EMC and RoHS Directives. The units also comply with EN 55011-B and EN 55032-B conducted and radiated emissions, and meet the IEC60601-1-2 Edition 4 and IEC 61000-4 immunity standards.

*Configuration dependent, nominal conditions of 25°C, 115Vac/240Vac and 80% unit power.

Learn more about the MU series

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

GUS

The compact GUS series of single output AC-DC industrial power supplies are available with 12V, 24V, 36V and 48V outputs in an economic, compact footprint and can deliver up to 350, 600 or 1000W.

GUS350 is convection cooled and GUS600 and GUS1000 have an integral cooling fan.
Remote on/off is an option for all models.
Efficiency of up to 95.5% (model dependent) is possible.

Safety certified to IEC/EN/UL 62368-1 with UKCA and CE marking for the Low Voltage, EMC and RoHS Directives, the units also comply with EN 55011-B and EN 55032-B conducted and radiated emissions.
Furthermore, they comply with IEC 61010-1 and IEC 62477-1 (OVC III)

Typical applications include test and measurement, ATE, broadcast, and general industrial and automation equipment.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

D1SE

The D1SE series is a cost-effective solution for users requiring a reliable power supply. With outputs of 120W, 240W and 480W, a wide range of industrial applications can be flexibly scaled. Thanks to the use of the latest semiconductors, these single-phase power supplies not only reduce energy consumption, but also optimize the balance between performance and cost efficiency – without compromising on quality or reliability.

The D1SE series demonstrates a consistent response to evolving system requirements. In addition to conventional operation with AC voltage, the devices can alternatively be operated safely with DC voltage. Equipped with push-in terminals, they can be quickly and reliably mounted, thereby reducing installation times or even enabling automation. For applications in challenging environments, separate models with coated printed circuit boards are available. The compact design and easy assembly make the D1SE series an optimal choice for a variety of control cabinets, machines, and production systems.

Learn more about D1SE-Series

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

HWS3000G

The HWS3000G series of compact AC‑DC power supplies delivers up to 1500W with low‑line input voltages 85–132Vac and 3000W at high‑line input 170–265Vac. The three‑phase GT or GT4 models provide 3000W with a three‑phase input range of either 170–265Vac or 340–528Vac.

Available with nominal output voltages of 24V, 48V, 60V, 80V, 130V, and 250V, each unit features fully programmable CV/CC operation from zero to maximum rating. Programming is supported via RS485 (MODBus) or analog 1–5V and 4–20mA control signals.

Up to three units can be connected in series and / or ten units in parallel for higher voltage or current requirements. Despite their high power density, all models are housed in a compact 270 × 150 × 61 mm (10.6 × 5.9 × 2.4") design and use conservatively rated electrolytic capacitors to ensure long service life.

The series is backed by a seven‑year warranty.

Learn more
Previous slide Next slide

View all products

PAGE TOP

PAGE TOP