You are here  :  home  ››  news  ››  product news  ››  High efficiency AC-DC power mo...

Alternatively, you can contact us like this:

High efficiency AC-DC power modules have ratings up to 1000W

Posted : 16 May 2016

TDK Corporation announces the introduction of the PFE1000FA series of power modules, representing a significant upgrade to the PFE1000F launched eight years ago.  The new series offers efficiencies as high as 90%, an improvement of up to 4%. Rated between 720W and 1000W, the products are designed for use with a cold-plate where cooling fans are not permitted, including industrial, MIL-COTS and communications applications.
 
The PFE1000FA is available with nominal output voltages of 12V, 28V and 48V that can be adjusted over a ±20% range for non-standard voltage requirements.  The series accepts a wide range 85 to 265Vac input and can operate at full load with baseplate temperatures of between -40 and +100°C.
 
Having the same pinout and package dimensions as the original series, 100 x 13.4 x 160mm, the new series can easily be used to upgrade existing designs, offering up to 30% lower losses and reduced operating temperatures.  Input current wave-shapes have been improved to be more sinusoidal, allowing the PFE1000FA to meet the harmonics standard IEC 61000-3-2 with even greater margins.
 
All models feature remote on/off, an opto-isolated module good signal, single wire current sharing and a 12V 20mA standby voltage as standard.  The PFE1000FA modules are safety certified to IEC/EN/US 60950-1, with CE marking for the Low Voltage and RoHS2 Directives. The series now carries an extended warranty of five years.

Upcoming Events

PAGE TOP

PAGE TOP