Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

AC-DC Power Supplies

PFE

300W - 1008W AC-DC Power Module
PFE

For designers of equipment used in environments where fan cooling is not viable, the PFE power modules offer the obvious solution. Suitable for outdoor enclosures or liquid cooled applications, these baseplate mounted power modules accept a wide range AC input and deliver isolated, regulated voltages with power levels from 300 to 1000W. High ambient temperatures can be easily tolerated as the units can be operated with baseplate temperatures of up to 100oC.

Features

  • Low profile, small size
  • 100°C baseplate temperature
  • High power density
  • High efficiency

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
PFE300SA-12 300 12V / 25A
Brick Current product View PDF datasheet
PFE500SA-12 396 12V / 33A
Brick Current product View PDF datasheet
PFE500F-12 504 12V / 42A
Brick Current product View PDF datasheet
PFE1000F-12 720 12V / 60A
Brick Not recommended for new designs View PDF datasheet
PFE1000FA-12 720 12V / 60A
Brick Current product View PDF datasheet
PFE300SA-28 302 28V / 10.8A
Brick Current product View PDF datasheet
PFE500F-28 504 28V / 18A
Brick Current product View PDF datasheet
PFE500SA-28 504 28V / 18A
Brick Current product View PDF datasheet
PFE1000F-28 1008 28V / 36A
Brick Not recommended for new designs View PDF datasheet
PFE1000FA-28 1008 28V / 36A
Brick Current product View PDF datasheet
PFE300SA-48 302 48V / 6.3A
Brick Current product View PDF datasheet
PFE500F-48 504 48V / 10.5A
Brick Current product View PDF datasheet
PFE500SA-48 504 48V / 10.5A
Brick Current product View PDF datasheet
PFE1000F-48 1008 48V / 21A
Brick Not recommended for new designs View PDF datasheet
PFE1000FA-48 1008 48V / 21A
Brick Current product View PDF datasheet
PFE700SA-48 714 51V / 14A
Brick Current product View PDF datasheet
Key : Current product Not recommended for new designs

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

High efficiency AC-DC power modules have ratings up to 1000W
Read the article

700W model added to PFE-SA series of AC-DC Power Modules
Read the article

High Efficiency AC-DC Full-Brick Power Modules
Read the article

TDK-LAMBDA LAUNCHES FIRST 1000W AC-DC POWER BRICKS
Read the article

LAMBDA'S PFE500F BRINGS MORE FUNCTIONALITY TO THE PFE SERIES
Read the article

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

For designers of equipment used in environments where fan cooling is not viable, the PFE power modules offer the obvious solution. Suitable for outdoor enclosures or liquid cooled applications, these baseplate mounted power modules accept a wide range AC input and deliver isolated, regulated voltages with power levels from 300 to 1000W. High ambient temperatures can be easily tolerated as the units can be operated with baseplate temperatures of up to 100oC.

Further Resources

TDK-Lambda - Trusted, Innovative, Reliable

PAGE TOP