You are here  :  home  ››  products  ››  ac-dc power supplies  ››  chassis mount

Alternatively, you can contact us like this:

This form is protected by Cloudflare and their Privacy Policy and Terms of Service apply.

Browse our AC-DC Power Supplies

All our Chassis Mount AC-DC Power Supplies

Pick from our range of Chassis Mount AC-DC Power Supplies listed below to get more information about each range.

Use the filters to narrow your search or try our Quick Product finder to find a product specific to your application's exact requirements.

If you've got any questions about our products or you can't find what you're looking for then feel free to get in touch.

Pick a product below for more information about that range:

Pick a product below for more information about that range:
Product Name Power Range Construction Outputs
MU Series
NEW MODEL
600W-1500W Modular power supplyChassis mount
600W 1.5kW Chassis mount 1 to 13 outputs
TPS
NEW MODEL
2040W-4600W 3-Phase Input Industrial Power SuppliesChassis mount
2.04kW 4.6kW Chassis mount 1 to 2 outputs
HWS3000G
NEW MODEL
3,000W Programmable CVCC AC-DC Power SuppliesChassis mount
1.5kW 3kW Chassis mount 1 output
GUS
NEW MODEL
Compact Industrial Power SuppliesChassis mount
350W 1kW Chassis mount 1 output
CUS800M, CUS1000M and CUS1200M
NEW MODEL
3.3” x 6.7” and 3.6” x 7.3” AC-DC Power SuppliesChassis mount
680W 1.2kW Chassis mount 1 output
CUS250M
2 x 4” 250W AC-DC Power SuppliesChassis mount
250W 250W Chassis mount 1 output
CUS400M
3 x 5” 400W AC-DC Power SuppliesChassis mount
250W 400W Chassis mount 1 output
CPFE
Baseplate-cooled 1000W AC-DC power suppliesChassis mount
720W 1.008kW Chassis mount 1 output
LZSA
500W - 1500W Single Output Industrial Power SuppliesChassis mount
504W 1.512kW Chassis mount 1 output
QM
550W - 2000W Modular power supplyChassis mount
550W 2kW Chassis mount 1 to 18 outputs
NV-Power Configurable
Chassis Mount AC-DC Power suppliesChassis mount
180W 180W Chassis mount 1 to 5 outputs
RFE
1600-2500W Single output 1U front end power suppliesChassis mount
1.504kW 2.5kW Chassis mount 1 output
HWS-A
15-150W Industrial Power SuppliesChassis mount
10W 158.4W Chassis mount 1 output
ZWS-C
10-50W Single Output, High Reliability Power SuppliesChassis mount
10W 60W Chassis mount 1 output
CUS30M & CUS60M
Single Output 30 - 60W Medical & ITE Power SuppliesChassis mount
30W 60W Chassis mount 1 output
ZPSA
20W, 40W & 60W Low Profile AC-DC Power suppliesChassis mount
14W 60W Chassis mount 1 output
CUS500M1
3 x 5” 500W AC-DC Power SuppliesChassis mount
300W 504W Chassis mount 1 output
GXE600
Single Output 600W Programmable Medical & ITE Power SuppliesChassis mount
600W 600W Chassis mount 1 output
HWS
300W - 1560W Industrial Power SuppliesChassis mount
198W 1.56kW Chassis mount 1 output
RWS-B
50-1500W General Purpose and Medical Power SuppliesChassis mount
50W 1.5kW Chassis mount 1 output
Vega
Modular 450, 650 and 900W power suppliesChassis mount
300W 900W Chassis mount 1 to 10 outputs
Vega-Lite
Vega-Lite Modular Power SolutionsChassis mount
480W 900W Chassis mount 1 to 10 outputs
CUS200M
Single Output 200 to 250W Medical & ITE Power SuppliesChassis mount
200.4W 254.4W Chassis mount 1 output
CUS150M
2 x 4” 150W AC-DC Power SuppliesChassis mount
120W 150W Chassis mount 1 output
CUS100ME
2 x 4” 100W AC-DC Power Supplies Chassis mount
100W 100W Chassis mount 1 output
XMS500A
500W, 1U, Configurable, Class I or II AC-DC power supplyChassis mount
500W 500W Chassis mount 1 output
CUS350MP
350/500W Medical Power Supplies with a 1000W Peak CapabilityChassis mount
350W 500W Chassis mount 1 output
SWS600/1000L
600W & 1000W Low Profile Single Output Power SuppliesChassis mount
600W 1.056kW Chassis mount 1 output
NV-Power Modular
Chassis mount AC-DC Power supplyChassis mount
350W 1.15kW Chassis mount 8 outputs
CUS600M
3 x 5” 600W AC-DC Power SuppliesChassis mount
400W 600W Chassis mount 1 output
CUS1500M
1500W Medical and Industrial Power SuppliesChassis mount
1.5kW 1.5kW Chassis mount 1 output
QS
Up to 1200W, Single Output Medical and Industrial Power SupplyChassis mount
600W 1.2kW Chassis mount 1 output
EVS
300-600W Constant Current Power SuppliesChassis mount
300W 600W Chassis mount 1 output
CUS200/LD
Single Output 200W Convection/Conduction Power SuppliesChassis mount
79W 153W Chassis mount 1 output
ZWS240RC-24
240W OVC III PCB-type AC-DC Power SupplyChassis mount
240W 240W Chassis mount 1 output
CSW65
40-65W Industrial AC-DC Power SuppliesChassis mount
40W 65W Chassis mount 1 output
CUT
35W-75W Low Profile Triple Output power suppliesChassis mount
35W 75W Chassis mount 3 outputs
CUS350M
Single Output Medical & ITE Power SuppliesChassis mount
348W 420W Chassis mount 1 output
LS
20W - 200W Single Output General Purpose Power SuppliesChassis mount
20W 200W Chassis mount 1 output
CPFE1000FI
720-1000W Conduction Cooled Power SuppliesChassis mount
720W 1kW Chassis mount 1 output
EFE-M
300W - 400W medical AC-DC digital power suppliesChassis mount
200W 400W Chassis mount 1 to 3 outputs
ZWS-BAF
50-300W PCB-type AC-DC Power SuppliesChassis mount
33W 302.4W Chassis mount 1 output
ZWS-BP
150-240W PCB-type Single Output AC-DC Power SuppliesChassis mount
150W 240W Chassis mount 1 output
HWS-P
300W & 600W Peak power industrial power suppliesChassis mount
300W 601W Chassis mount 1 output
HWS ME
30W - 1500W Single output medical power suppliesChassis mount
30W 1.56kW Chassis mount 1 output
HWS HD
33W - 1560W Rugged Power SuppliesChassis mount
33W 1.56kW Chassis mount 1 output
GWS
250W & 500W ErP Compliant Power SuppliesChassis mount
250W 500W Chassis mount 1 output
EFE
300W - 400W Digital AC-DC power suppliesChassis mount
300W 400W Chassis mount 1 to 2 outputs
ZWQ
80W - 170W Quad Output Power SuppliesChassis mount
80W 170W Chassis mount 4 outputs
JWT
75W - 100W Triple output industrial power suppliesChassis mount
75W 100W Chassis mount 3 outputs
Alpha 1000-1500 (CA)
NRND
1000 & 1500W modular power suppliesChassis mount
1kW 1.5kW Chassis mount 1 to 16 outputs
CSS
NRND
40-150W medical AC-DC power suppliesChassis mount
40W 150W Chassis mount 1 output

Latest Products

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

TPS

The TPS series of industrial AC-DC power supplies offer output power up to 4600W in a 2U high package with 3 phase supply input. Features include single or dual outputs, voltage and current programming, remote on/off, remote sense, a standby supply, PMBus communication, built in ORing FET and wide operating temperature range of -40°C to +70°C. The TPS4000 is also designed to meet vigorous EMI and shock and vibration standards.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

HFE

Developed as a standard series of high efficiency, hot-swap front end power supplies, the HFE is available in three power levels, 1600W, 2500W and the new generation 3500W. Output voltages of 12, 24, 32 and 48V are available (model dependent). 1U 19'' rack units are available for each model (5 slot version accepting HFE1600 modules,  4 slots for HFE2500 and HFE3500 modules). A PMbus™ communication interface is standard on HFE3500 and optional for HFE1600 and 2500. 

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

MU Series

The MU series comes in a 1U fan cooled Aluminum case offering 2 models (MU4 and MU6) covering output power levels between 600W and 1200W with low line input and between 800W and 1500W with high line input with efficiencies up to 94%. It’s patented intelligent fan control reduces fan rotation speed, producing audible noise as low as 36dBA*.

A variety of modules are available with ratings from 96W to 1008W per output, offering a continuous range of voltages from 3.3V to 105.6V. With 1 MOPP (1.5kVac) input to ground, 2 MOPP (4kVac) input to output and 1 MOPP (1.5kVac) output to ground isolation and a selection of standby and control options including PMBus™ the MU range is certified for both medical and industrial applications and supported by a 7 year warranty.

Safety certifications include IEC/EN/ES 60601-1, IEC/EN/UL 62368-1 and IEC61010-1 with UKCA and CE marking for the Low Voltage, EMC and RoHS Directives. The units also comply with EN 55011-B and EN 55032-B conducted and radiated emissions, and meet the IEC60601-1-2 Edition 4 and IEC 61000-4 immunity standards.

*Configuration dependent, nominal conditions of 25°C, 115Vac/240Vac and 80% unit power.

Explore the MU series

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

GUS

The compact GUS series of single output AC-DC industrial power supplies are available with 12V, 24V, 36V and 48V outputs in an economic, compact footprint and can deliver up to 350, 600 or 1000W.

GUS350 is convection cooled and GUS600 and GUS1000 have an integral cooling fan.
Remote on/off is an option for all models.
Efficiency of up to 95.5% (model dependent) is possible.

Safety certified to IEC/EN/UL 62368-1 with UKCA and CE marking for the Low Voltage, EMC and RoHS Directives, the units also comply with EN 55011-B and EN 55032-B conducted and radiated emissions.
Furthermore, they comply with IEC 61010-1 and IEC 62477-1 (OVC III)

Typical applications include test and measurement, ATE, broadcast, and general industrial and automation equipment.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

D1SE

The D1SE series is a cost-effective solution for users requiring a reliable power supply. With outputs of 120W, 240W and 480W, a wide range of industrial applications can be flexibly scaled. Thanks to the use of the latest semiconductors, these single-phase power supplies not only reduce energy consumption, but also optimize the balance between performance and cost efficiency – without compromising on quality or reliability.

The D1SE series demonstrates a consistent response to evolving system requirements. In addition to conventional operation with AC voltage, the devices can alternatively be operated safely with DC voltage. Equipped with push-in terminals, they can be quickly and reliably mounted, thereby reducing installation times or even enabling automation. For applications in challenging environments, separate models with coated printed circuit boards are available. The compact design and easy assembly make the D1SE series an optimal choice for a variety of control cabinets, machines, and production systems.

Explore the D1SE Series

Learn more
Previous slide Next slide

View all products

PAGE TOP

PAGE TOP