R-Serie
0.5 bis 1.000 A, 250 bis 500 VAC EMI-Filter
This extensive series covers a wide range of industrial and medical applications, including models utilising amorphous core technology that protect against damaging high voltage pulses. With current ratings of 0.5A to 1,000A, the series is available with 250V single phase or 500V three-phase inputs. DIN rail (up to 30A) or chassis mounting case styles are offered, along with a choice of standard or medical leakage versions.
TDK-Lambda Newsroom
Single phase 6A to 30A EMC filters provide attenuation across a wide frequency band
lesen
Single phase 6A to 30A EMC filters provide simplified installation
lesen
Unsere Videos werden von Vimeo gehostet. Durch das Anschauen dieser Inhalte stimmen Sie den auf der Vimeo-Website festgelegten Bedingungen und Datenschutzbestimmungen zu.
https://i.vimeocdn.com/video/681604380_640.jpg
https://i.vimeocdn.com/video/740973411_640.jpg
This extensive series covers a wide range of industrial and medical applications, including models utilising amorphous core technology that protect against damaging high voltage pulses. With current ratings of 0.5A to 1,000A, the series is available with 250V single phase or 500V three-phase inputs. DIN rail (up to 30A) or chassis mounting case styles are offered, along with a choice of standard or medical leakage versions.