U bent hier  :  home  ››  nieuws  ››  productnieuws  ››  TDK offre prestazioni e funzio...

U kunt ook op de volgende manier contact met ons opnemen:

TDK offre prestazioni e funzionalità migliorate alla serie di alimentatori trifase per montaggio su guida DIN

Geplaatst : 23 Sep 2025

TDK Corporation (TSE 6762) announces additional features and functionality to the TDK-Lambda DRB 3-phase AC-DC DIN rail mount power supplies. The series, with output power levels from 120 to 960 W, is currently offered with a nominal AC input of range 400 to 500 Vac. The upgraded DRB series will now operate over an extended range of 380 to 500 Vac nominal (50-60 Hz), enabling the products to be also used in China, Africa and South America.

In addition, these DIN rail power supplies will now function with DC input voltage ranging from 450 to 810 Vdc, following successful testing to IEC EN 62477-1 for power electronic systems and equipment. This makes them suitable for use in applications where the voltage source is a battery, solar panels, or any other type of rectified bus voltage.

The primary to secondary isolation barrier has been extended from 3,510 Vac to 6,500 Vdc making them compliant for use with electric vehicle charging equipment under UL 2231-2. In addition, board coated models are now available, (suffixes -A6 and -A7), to provide protection during the use in applications with dust and dirt, flowing mixed gases (IEC 60068-2-60), and salt mist atmospheres (IEC 60068-2-11).

These enhancements cover all DRB 3-phase models from 120 to 960 W. For a clear differentiation from the previous product revisions, all the new products will come with an updated design of the front label. As of today, TDK-Lambda will equip their stocks with new product revisions. The transition period will be finished by Dec 31st, 2025. Users relying on the new features and functionalities should contact their local TDK-Lambda representative during this period.

Main applications

  • DC factories, solar and wind energy systems, emergency power systems, electric vehicle charging equipment, railway or grid infrastructure, telecommunications systems

Main features and benefits

  • AC input voltage range from 380 to 500 Vac (+15 % / -10 %)
  • DC input voltage range from 530 to 675 Vdc (+20 % / -15 %)
  • Reinforced insulation between primary and secondary side up to 6.5kVdc
  • Models with coated PCBs for harsh environments

Ulteriori informazioni sulla serie DRB trifase

Downloads

Komende evenementen

PAGE TOP

PAGE TOP