U kunt ook op de volgende manier contact met ons opnemen:
Battery run times are crucial for optimizing the use and safe operation of battery-powered equipment.
For engineers specializing in robotics and automation, extending battery run times is crucial for optimizing the use and safe operation of battery-powered equipment. In particular for mobile robotics such as AGVs, AMRs, IMRs and drones.
But this task can become increasingly complex as more sensory, vision, navigation, communications devices need to be integrated, requiring stable regulated voltage supply.
Engineers working on battery-powered equipment often face these daily challenges:
• Limited Battery Runtime & Frequent Recharging
• Space and Weight Constraints
• Complex Thermal Management
• Operation in Harsh Environments
Various fields for battery-powered equipment
Non-isolated buck and buck-boost DC-DC converter solutions are key to simplifying these challenges are stabilizing battery output voltage, hence extending system runtimes as well as providing dedicated voltage supply for critical components.
+ Wide input and output ranges
⇒ Supports various DC inputs and system load voltages
+ Minimal external components
⇒ Lower costs
+ High efficiency and power density
⇒ Easier thermal management and mounting
+ Scalable Power solutions
⇒ Common pinouts allow scaling the power up or down
+ Lightweight
⇒ Suits payload sensitive applications
+ Baseplate, heatsink & ruggedized options
⇒ Adaptable to the system cooling and deployment
With our DC/DC converters you can achieve reliable, efficient, and safe battery-powered designs for your application.
TDK-Lambda DC-DC converters support the development of reliable, efficient and safe battery-powered designs.
Compact and highly efficient!
Non-isolated step down buck converters:These converters reliably reduce higher input voltages to stable, lower levels—ideal for powering sensitive electronics directly from batteries.
> i3A 100W Buck converter
> i6A 250W Buck converter
> i7A 400-1000W Buck converter
Versatile all-rounders!
Non-isolated step up / step down back-boost converters: They seamlessly handle both voltage increases and decreases, ensuring consistent output even as battery levels fluctuate.
> i1C 200W Buck-boost converter
> i7C 300W Buck-boost converter
Engineered for tough environments!
Non-isolated ruggedized converters:Engineered for tough environments, these converters combine high reliability with durable construction, making them perfect for demanding field and industrial use.
> RGA 250W ruggedized Buck converter
> RGB 400-750W ruggedized Buck converter
> RGC 300W ruggedized Buck-boost converter
Combined with TDK-Lambda comprehensive support, including evaluation kits and reference designs, integration into end equipment is seamless and requires minimum effort.
Waarmee kunnen we u van dienst zijn?
Neem contact op met ons als u meer informatie wilt over een van onze producten of diensten.
Neem contact met ons op