The 600W rated iFB series of 48V input full brick DC-DC converters offer a low cost, combined with efficiencies of up to 94%. The modules are ideally suited for extremely high-density distributed power architectures where the demands of voltage and substantial load mandate the creation of a robust local intermediate 9.6V or 12Vdc distribution bus. A wide output voltage trim range, -40% to +10%, remote sensing, and isolated remote on/off control are standard features enhancing versatility.
מידע אודות מגוון המוצרים
הסתר פרטים
הצג פרטים