ספקי כוח AC-DC

TL

2U Front End Power supply
מוצר זה הופסק. באפשרותך להשתמש בחיפוש המוצר המהיר שלנו כדי למצוא מוצר חלופי.
TL

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

מאפיינים ויתרונות

  • 2U high
  • Up to 10,000W in 19" rack
  • Hotswap capable
  • >90% efficiency
  • Full power at 65°C ambient


NOT RECOMMENDED FOR NEW DESIGNS

מידע אודות מגוון המוצרים

הסתר פרטים

הצג פרטים

Part number Power (W) Output info Construction Status View PDF datasheet
TLHB19 0 0V / 0A
Angled Baffle Kit Discontinued product
TLR5 - 2U 19 0 0V / 0A
2U Rack Discontinued product
TLRBP 0 0V / 0A
Blanking Panel Discontinued product
TLRC01 0 0V / 0A
Signal Cable Discontinued product
TL500 12 480 12V / 40A
Enclosed Discontinued product
TL750 12 720 12V / 60A
Enclosed Discontinued product
TL50024 480 24V / 20A
Enclosed Discontinued product
TL1000 24 960 24V / 40A
Enclosed Discontinued product
TL1500 24 1320 24V / 55A
Enclosed Discontinued product
TL50048 480 48V / 10A
Enclosed Discontinued product
TL100048 960 48V / 20A
Enclosed Discontinued product
TL150048 1440 48V / 30A
Enclosed Discontinued product
TL2000 48 1920 48V / 40A
Enclosed Discontinued product
TL2500 48 2400 48V / 50A
Enclosed Discontinued product
Key : Discontinued product

הורדות טכניות

מידע קשור

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

משאבים נוספים

TDK-Lambda - Trusted, Innovative, Reliable

PAGE TOP