GXE600
Single Output 600W Programmable Medical & ITE Power Supplies
The medically certified GXE600 series offers constant voltage / constant current (CVCC) operation and read-write programming through a robust RS-485 communication (Modbus RTU protocol). Both the output voltage and current can be adjusted over a very wide range using digital or analogue programming.
The 95% efficient power supply can be operated without the need for forced air cooling, minimising system acoustic noise. The ability to read back remaining electrolytic capacitor lifetime and analyse alarm history assists preventative maintenance and troubleshooting in the field.
מאפיינים ויתרונות
- IEC 60601-1, 62368-1 and 60950-1 certification
- Convection cooling
- Digital (RS-485) and analogue programming
- High Efficiency (95%)
- Cover addition, ruggedisation and pcb coating options
- Seven year warranty
מידע אודות מגוון המוצרים
הסתר פרטים
הצג פרטים
מחדר החדשות של טידיקיי-למבדא
600W medical and industrial programmable power supplies meet MIL-STD-810G shock and vibration standards
קרא מאמר
Programmable, convection cooled, 600W AC-DC power supplies have industrial and medical safety certifications
קרא מאמר
https://i.vimeocdn.com/video/754353143_640.jpg
https://i.vimeocdn.com/video/882829677_295x166.jpg
https://i.vimeocdn.com/video/882827456_295x166.jpg
https://i.vimeocdn.com/video/882776315_295x166.jpg
https://i.vimeocdn.com/video/882778763_295x166.jpg
https://i.vimeocdn.com/video/882788953_295x166.jpg
The medically certified GXE600 series offers constant voltage / constant current (CVCC) operation and read-write programming through a robust RS-485 communication (Modbus RTU protocol). Both the output voltage and current can be adjusted over a very wide range using digital or analogue programming.
The 95% efficient power supply can be operated without the need for forced air cooling, minimising system acoustic noise. The ability to read back remaining electrolytic capacitor lifetime and analyse alarm history assists preventative maintenance and troubleshooting in the field.