Filters:3

Welcome to the TDK-Lambda news room. Here you'll find all of our product news and corporate announcements. You can also visit our news website for additional TDK-Lambda news.

הדור החדש של ספקי הכוח המעבדתיים, ניתנים לתכנות Genesys+™

תאריך פרסום : 30 May 2017

TDK Corporation announces the introduction of the TDK-Lambda Genesys+™ series of high power density programmable DC power supplies - the 5kW, 1U model is the first in the series.

עוד

Lower cost 600W full brick converters are suitable for distributed power architectures

תאריך פרסום : 09 May 2017

TDK Corporation announces the introduction of the lower cost iFB series of 557 to 600W rated DC-DC converters

עוד

3-phase input industrial power supply delivers 3200W at 48V

תאריך פרסום : 19 Apr 2017

TDK Corporation announces the addition of a 3,200W, 48V at 66.7A rated model to its TPS3000 series of industrial power supplies.

עוד

504W Quarter Bricks offer exceptionally high true useable power

תאריך פרסום : 29 Mar 2017

TDK Corporation announces the introduction of the iQG series of 504W rated DC-DC converters, further expanding its isolated DC-DC product portfolio

עוד

35W triple output power supply simplifies system integration

תאריך פרסום : 21 Mar 2017

TDK Corporation announces the introduction of the 35W rated CUT35 power supplies, requiring no minimum loading to maintain tight regulation specifications

עוד

300W rated modules augment HVDC input converter series

תאריך פרסום : 13 Mar 2017

TDK Corporation announces the addition of new, higher power models to the PH-A280 series of high voltage input DC-DC converters

עוד

Compact 75Vdc input EMC Filter is rated at 50A

תאריך פרסום : 15 Feb 2017

TDK Corporation announces the introduction of the RDEN-048050 48Vdc nominal EMC filter rated at 50A

עוד

100A digitally controlled Point Of Load converter is PMBus™ compliant

תאריך פרסום : 07 Feb 2017

TDK Corporation announces the introduction of the iJC series of 100A Point of Load (POL) non-isolated DC-DC converters with PMBus™ communication.

עוד

Level VI efficient medical 300W external power supplies offer Class I or Class II inputs

תאריך פרסום : 30 Jan 2017

TDK Corporation announces the introduction of the DTM300 series of medically certified 300W external power supplies

עוד

3200W industrial power supply offers high voltage, wide range Delta or Wye 3-phase input

תאריך פרסום : 13 Dec 2016

TDK Corporation announces the introduction of the TPS3000-24 industrial power supply, delivering up to 3200W output power (24V at 133.3A) in a 2U high package

עוד

15W 1x1 inch DC-DC converters have six-sided shielding

תאריך פרסום : 08 Dec 2016

TDK Corporation announces the introduction of the CCG15 series of 15W DC-DC converters

עוד

93% efficient 480W DIN rail power supply has a high power density

תאריך פרסום : 14 Nov 2016

TDK Corporation announces the introduction of the 480W rated DRB480-24-1 DIN rail mount AC-DC power supply

עוד

Ultra-narrow, low profile DIN rail power supplies have very high efficiencies

תאריך פרסום : 03 Nov 2016

TDK Corporation announces the introduction of the DRL series of 10 to 100W DIN rail mount AC-DC power supplies with efficiencies of up to 90%

עוד

Constant current power supplies charge energy storage systems

תאריך פרסום : 26 Oct 2016

TDK Corporation announces the introduction of the five-year warranty EVS series of constant current power supplies

עוד

RWS-B and LS Series warranties extended

תאריך פרסום : 18 Oct 2016

TDK Corporation is pleased to announce that effective October 1st, 2016, the warranties on its TDK-Lambda RWS-B series general purpose AC-DC power supplies have been extended from 5 to 7 years. At the same time, warranties on its LS series general purpose AC-DC power supplies have been extended from 3 to 5 years.

עוד

10kW and 15kW programmable power supplies have CE mark and RoHS 2 compliance

תאריך פרסום : 10 Oct 2016

TDK Corporation announces that the TDK-Lambda Genesys™10kW and 15kW series of programmable power supplies are RoHS 2 compliant.

עוד

1200W - 1500W modular power supply series has lowest acoustic noise and full MoPP isolation

תאריך פרסום : 29 Sep 2016

TDK Corporation announces the introduction of the QM series of AC-DC power supplies; the first 1200W to 1500W rated modular series to have full MoPPs isolation, with the lowest acoustic noise available on the market at that power level.

עוד

High performance 120W DC-DC converters are suitable for harsh environments

תאריך פרסום : 19 Jul 2016

TDK Corporation announces the introduction of the 12V, 24V and 28V output HQA DC-DC converters, with additional output voltage models to be added in the coming months

עוד

Class II encapsulated power supplies operate in high ambient temperatures

תאריך פרסום : 30 Jun 2016

TDK Corporation announces the introduction of the KWS-A series of single output 5W to 25W encapsulated power supplies capable of operating in ambient temperatures of up to 85ºC

עוד

Wide range non-isolated DC-DC converter series extended with new models

תאריך פרסום : 27 Jun 2016

TDK Corporation announces the introduction of two further models to the TDK-Lambda i6A series of step-down, non-isolated DC-DC converters.

עוד

PAGE TOP

PAGE TOP