Filters:4

Welcome to the TDK-Lambda news room. Here you'll find all of our product news and corporate announcements. You can also visit our news website for additional TDK-Lambda news.

400W 3” x 5” medical and industrial power supplies deliver 250W convection/conduction cooled with 400W peak power for extended time periods

תאריך פרסום : 11 May 2020

TDK Corporation (TSE:6762) announces the introduction of the TDK-Lambda brand CUS400M medical and industrial certified AC-DC power supplies

עוד

DC input DIN rail power supplies have a wide input range and output adjustment and provide up to 250W per output

תאריך פרסום : 22 Apr 2020

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand DDA series of DIN rail mounted DC-DC power supplies

עוד

200 to 425V input 600W half brick DC-DC converter is certified to EN 62477-1 (OVC III)

תאריך פרסום : 09 Apr 2020

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand PH600A280‑24 DC-DC converter

עוד

200Vdc 5kW, 10kW and 15kW models augment programmable DC power supply series

תאריך פרסום : 31 Mar 2020

TDK Corporation (TSE 6762) announces the introduction of three 0 – 200V, 19” wide, rack mount, programmable DC power supplies

עוד

2.5kW Bi-directional DC-DC converter series has extended voltage and temperature ranges

תאריך פרסום : 26 Mar 2020

TDK Corporation (TSE 6762) announces the introduction of the EZA2500W-32048 TDK-Lambda brand bi-directional DC-DC converter model to its EZA series

עוד

600W 3”x 5” medical and industrial power supplies offer efficiencies up to 96%

תאריך פרסום : 02 Mar 2020

TDK Corporation (TSE 6762) announces the introduction of the 600W rated TDK-Lambda brand CUS600M series of AC-DC power supplies

עוד

EtherCAT interface option added to programmable DC power supply series

תאריך פרסום : 09 Jan 2020

TDK Corporation (TSE 6762) announces the introduction of an EtherCAT interface option to all models in the GENESYS+™ series of programmable DC power supplies

עוד

ModBUS-TCP interface option added to programmable DC power supply series

תאריך פרסום : 17 Dec 2019

TDK Corporation (TSE 6762) announces the introduction of a ModBUS‑TCP interface option to the GENESYS+™ series of programmable DC power supplies

עוד

4,080W 24V industrial power supply operates from a 350 to 528Vac 3-phase input

תאריך פרסום : 04 Dec 2019

TDK Corporation (TSE 6762) announces the introduction of the TPS4000-24 power supply rated at up to 4,080W at 24V

עוד

1U GENESYS+™ programmable DC power supply series extended with 2.7kW and 3.4kW models

תאריך פרסום : 26 Nov 2019

TDK Corporation (TSE 6762) announces the introduction of 2.7kW and 3.4kW rated models to the TDK-Lambda GENESYS+™ series of programmable DC power supplies

עוד

1U half-rack programmable DC power supplies deliver 1,500W

תאריך פרסום : 21 Nov 2019

TDK Corporation (TSE 6762) announces the introduction of the GH1.5kW series of 1,500W rated, 1U high half-rack wide, programmable DC power supplies

עוד

20A 40Vdc filters use active circuitry to protect DC-DC converters against input voltage surges and spikes

תאריך פרסום : 19 Nov 2019

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand FQB series of 20A 40Vdc rated EMC filters

עוד

20A 40Vdc EMI filters simplify compliance in demanding environments

תאריך פרסום : 14 Nov 2019

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda FQA series of EMC filters, with a rating of ±40Vdc at 20A

עוד

2000W modular power supplies offer up to 18 outputs with low acoustic noise and full MoPPs isolation

תאריך פרסום : 15 Oct 2019

TDK Corporation (TSE 6762) announces the introduction of the 2000W rated QM8B series of AC-DC power supplies with the capability of providing up to 18 outputs. This further extends the QM modular power supply series to now cover 550W to 2000W

עוד

SIP format non-isolated 250W DC-DC converter saves 60% PCB board area

תאריך פרסום : 03 Oct 2019

TDK Corporation (TSE 6762) announces the addition of the TDK-Lambda brand i6A4W SIP (Single Inline Package) to the popular i6A series of 250W rated non-isolated DC-DC converters.

עוד

Patented technology enhances and simplifies design of 75 to 150W outputs used in modular power supply series

תאריך פרסום : 25 Sep 2019

TDK Corporation (TSE 6762) announces the addition of the SA modules to the 550 to 2000W TDK-Lambda branded QM series of AC-DC modular power supplies

עוד

600W medical and industrial programmable power supplies meet MIL-STD-810G shock and vibration standards

תאריך פרסום : 24 Sep 2019

TDK Corporation (TSE 6762) announces the introduction of a ruggedised option to the GXE600 series of 600W rated programmable AC-DC power supplies. The GXE600/HD meets MIL STD 810G shock and vibration and is safety certified to both the IEC 60601-1 medical and IEC 62368-1 industrial standards.

עוד

Medical 40-65W external power supplies comply with the EU Tier 2 v5 and US DoE Level VI efficiency standards

תאריך פרסום : 19 Sep 2019

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand DTM65-D external power supplies rated at up to 65W output power.

עוד

Long field life 48V 480W DIN rail power supply has a narrow 84mm width

תאריך פרסום : 08 Jul 2019

TDK Corporation (TSE 6762) announces the introduction of a 48V 480W output model to the economically priced DRB series of 15 to 480W DIN rail mount power supplies

עוד

ספקי כוח למכשירי הסרת שיער בלייזר

תאריך פרסום : 07 Jul 2019

טידיקיי-למבדא מספקת ספקי כוח רפואיים למיכשור הסרת שיער בלייזר

עוד

PAGE TOP

PAGE TOP