Filters:4

Welcome to the TDK-Lambda news room. Here you'll find all of our product news and corporate announcements. You can also visit our news website for additional TDK-Lambda news.

Introducing AC programmable power with the launch of the new GENESYS™ AC and GENESYS™ AC PRO

תאריך פרסום : 30 Sep 2024

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand GENESYS™ AC (GAC) and GENESYS™ AC PRO (GAC-PRO) series of 2kVA and 3kVA rated programmable AC power sources

עוד

Compact industrial 3kW programmable power supplies offer constant voltage and constant current operation with single or three-phase inputs

תאריך פרסום : 10 Sep 2024

TDK Corporation (TSE 6762) announces the introduction of the 3000 watt TDK-Lambda brand HWS3000 programmable AC-DC power supplies in a 270 x 150 x 61mm case size

עוד

20A models added to 1/16th brick footprint DC-DC buck converter series, enhancing performance with a 28-60V input

תאריך פרסום : 13 Aug 2024

TDK Corporation (TSE 6762) announces an expansion to the TDK-Lambda i7A series of non-isolated buck (step-down) DC-DC converters with the industry-standard 1/16th brick pinout

עוד

400 to 750W ruggedised buck DC-DC converters offer conduction cooling with a wide range of inputs and outputs

תאריך פרסום : 16 Jul 2024

TDK Corporation (TSE:6762) announces the introduction of the 400 to 750W rated RGB series of ruggedised non-isolated DC-DC converters from TDK-Lambda

עוד

0-20V to 0-1500V programmable power supplies can be configured in 20U high 19”racking cabinets to deliver 90kW

תאריך פרסום : 09 Jul 2024

TDK Corporation (TSE 6762) announces the introduction of 90kW rated GSPS 20U 19-inch racking cabinets to the TDK-Lambda GENESYS+™ series of programmable DC power supplies

עוד

300W 1/16th brick pinout buck-boost DC-DC converter series enhanced with adjustable current limit option for parallel operation

תאריך פרסום : 05 Jun 2024

TDK Corporation (TSE 6762) announces the addition of adjustable current limit models to the TDK-Lambda brand 300W rated i7C non-isolated DC-DC converter series

עוד

Low audible noise 800W and 1000W medical and industrial power supplies provide power densities of up to 27.2W/cubic inch

תאריך פרסום : 23 Apr 2024

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand CUS800M and CUS1000M AC-DC power supply series in a 6.73 x 3.35 x 1.67” (171 x 85 x 42.5mm) case size

עוד

2” x 4” 250W medical and industrial power supply series extended to include five additional output voltages

תאריך פרסום : 09 Apr 2024

TDK Corporation (TSE:6762) announces additional output voltage models to the 250W rated TDK-Lambda brand CUS250M series of power supplies in the industry standard 2” x 4” footprint

עוד

Class I & II industrial 10 to 50W power supplies feature low output noise, long field life and Class B EMI

תאריך פרסום : 21 Mar 2024

TDK Corporation (TSE 6762) announces the introduction of the ZWS-C series of 10, 15, 30 and 50W rated industrial AC-DC power supplies

עוד

480W and 960W three-phase AC-DC DIN rail power supplies offer a +50% boost power rating and screw or push-in connector models

תאריך פרסום : 13 Feb 2024

TDK Corporation (TSE 6762) announces the addition of higher power, three-phase AC input models to the TDK-Lambda DRB series of economically priced DIN rail mount power supplies

עוד

12V output 2040W 3-phase industrial power supply operates from 400/440/480Vac Delta and Wye inputs

תאריך פרסום : 14 Nov 2023

TDK Corporation (TSE 6762) announces the addition of the TDK-Lambda brand TPS4000-12 power supply, further extending the existing 3kW to 4kW rated TPS series

עוד

300W Power Sink option for programmable power supplies enables fast down-programming under no-load conditions

תאריך פרסום : 13 Sep 2023

TDK Corporation (TSE 6762) announces the introduction of a Power Sink (PSINK) option to the 1.7kW and 3.4kW models of the TDK-Lambda GENESYS+™ series of high-power density programmable DC power supplies

עוד

Programmable power supply series extended with 15kW and 22.5kW models in 2U and 3U high

תאריך פרסום : 05 Sep 2023

Programmable power supply series extended with 15kW and 22.5kW models in 2U and 3U high

עוד

1/16th brick footprint DC-DC buck converter series expanded with 60A models and adjustable current limit

תאריך פרסום : 06 Jul 2023

TDK Corporation (TSE 6762) announces the expansion of the TDK-Lambda i7A series of non-isolated buck DC-DC converters with the industry-standard 1/16th brick pinout

עוד

1U high programmable DC power supply series includes 5kW 1000V and 1500V models for test and development of electric vehicles with batteries greater than 600V

תאריך פרסום : 13 Jun 2023

TDK Corporation (TSE 6762) announces the introduction of two new models to the 5kW TDK-Lambda GENESYS+™ series of high-power density programmable DC power supplies.

עוד

Ruggedised 300W buck-boost non-isolated DC-DC converters have wide range input and outputs

תאריך פרסום : 26 Apr 2023

TDK Corporation (TSE:6762) announces the introduction of the 300W rated TDK-Lambda RGC series of ruggedised non-isolated DC-DC converters

עוד

DC-DC converter series expanded with 6W and 10W surface mount and through-hole models

תאריך פרסום : 30 Mar 2023

TDK Corporation (TSE 6762) announces the introduction of 6W and 10W models to the TDK-Lambda CCG series of DC-DC converters, suitable for either through hole or surface mount placement.

עוד

1200W full-brick DC-DC converters have a 200 to 425V input and a 94% efficiency

תאריך פרסום : 07 Feb 2023

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda PH1200A280 full-brick DC-DC converters for use with HVDC (high voltage direct current) input voltages from 200 to 425Vdc.

עוד

AC-DC power factor correction module offers up to 1512W in a full brick package for high voltage distributed power architectures

תאריך פרסום : 24 Jan 2023

AC-DC power factor correction module offers up to 1512W in a full brick package for high voltage distributed power architectures.

עוד

Compact 70W and 160W external AC-DC power adapters suit medical and industrial applications

תאריך פרסום : 10 Jan 2023

TDK Corporation (TSE:6762) announces the addition of the TDK-Lambda brand DTM70 and DTM160 series to the DTM family of compact medical and industrial AC-DC power adapters that are available in various power classes from 36W to 300W.

עוד

PAGE TOP

PAGE TOP