אתה נמצא כאן  :  בית  ››  חדשות  ››  חדשות המוצר

פניה ישירה למענה מהיר


אני:

לחלופין, צור אתנו קשר בערוצים הבאים:

אם אינך בטוח איזה מוצר אתה זקוק, נסה את שלנו חיפוש מוצרים

חדשות TDK-Lambda

חדשות המוצר

Filters:11

Welcome to the TDK-Lambda news room. Here you'll find all of our product news and corporate announcements. You can also visit our news website for additional TDK-Lambda news.

300W 1/16th brick pinout buck-boost DC-DC converter series enhanced with adjustable current limit option for parallel operation

תאריך פרסום : 05 Jun 2024

TDK Corporation (TSE 6762) announces the addition of adjustable current limit models to the TDK-Lambda brand 300W rated i7C non-isolated DC-DC converter series

עוד

Low audible noise 800W and 1000W medical and industrial power supplies provide power densities of up to 27.2W/cubic inch

תאריך פרסום : 23 Apr 2024

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand CUS800M and CUS1000M AC-DC power supply series in a 6.73 x 3.35 x 1.67” (171 x 85 x 42.5mm) case size

עוד

2” x 4” 250W medical and industrial power supply series extended to include five additional output voltages

תאריך פרסום : 09 Apr 2024

TDK Corporation (TSE:6762) announces additional output voltage models to the 250W rated TDK-Lambda brand CUS250M series of power supplies in the industry standard 2” x 4” footprint

עוד

Class I & II industrial 10 to 50W power supplies feature low output noise, long field life and Class B EMI

תאריך פרסום : 21 Mar 2024

TDK Corporation (TSE 6762) announces the introduction of the ZWS-C series of 10, 15, 30 and 50W rated industrial AC-DC power supplies

עוד

480W and 960W three-phase AC-DC DIN rail power supplies offer a +50% boost power rating and screw or push-in connector models

תאריך פרסום : 13 Feb 2024

TDK Corporation (TSE 6762) announces the addition of higher power, three-phase AC input models to the TDK-Lambda DRB series of economically priced DIN rail mount power supplies

עוד

12V output 2040W 3-phase industrial power supply operates from 400/440/480Vac Delta and Wye inputs

תאריך פרסום : 14 Nov 2023

TDK Corporation (TSE 6762) announces the addition of the TDK-Lambda brand TPS4000-12 power supply, further extending the existing 3kW to 4kW rated TPS series

עוד

300W Power Sink option for programmable power supplies enables fast down-programming under no-load conditions

תאריך פרסום : 13 Sep 2023

TDK Corporation (TSE 6762) announces the introduction of a Power Sink (PSINK) option to the 1.7kW and 3.4kW models of the TDK-Lambda GENESYS+™ series of high-power density programmable DC power supplies

עוד

Programmable power supply series extended with 15kW and 22.5kW models in 2U and 3U high

תאריך פרסום : 05 Sep 2023

Programmable power supply series extended with 15kW and 22.5kW models in 2U and 3U high

עוד

1/16th brick footprint DC-DC buck converter series expanded with 60A models and adjustable current limit

תאריך פרסום : 06 Jul 2023

TDK Corporation (TSE 6762) announces the expansion of the TDK-Lambda i7A series of non-isolated buck DC-DC converters with the industry-standard 1/16th brick pinout

עוד

1U high programmable DC power supply series includes 5kW 1000V and 1500V models for test and development of electric vehicles with batteries greater than 600V

תאריך פרסום : 13 Jun 2023

TDK Corporation (TSE 6762) announces the introduction of two new models to the 5kW TDK-Lambda GENESYS+™ series of high-power density programmable DC power supplies.

עוד

Ruggedised 300W buck-boost non-isolated DC-DC converters have wide range input and outputs

תאריך פרסום : 26 Apr 2023

TDK Corporation (TSE:6762) announces the introduction of the 300W rated TDK-Lambda RGC series of ruggedised non-isolated DC-DC converters

עוד

DC-DC converter series expanded with 6W and 10W surface mount and through-hole models

תאריך פרסום : 30 Mar 2023

TDK Corporation (TSE 6762) announces the introduction of 6W and 10W models to the TDK-Lambda CCG series of DC-DC converters, suitable for either through hole or surface mount placement.

עוד

1200W full-brick DC-DC converters have a 200 to 425V input and a 94% efficiency

תאריך פרסום : 07 Feb 2023

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda PH1200A280 full-brick DC-DC converters for use with HVDC (high voltage direct current) input voltages from 200 to 425Vdc.

עוד

AC-DC power factor correction module offers up to 1512W in a full brick package for high voltage distributed power architectures

תאריך פרסום : 24 Jan 2023

AC-DC power factor correction module offers up to 1512W in a full brick package for high voltage distributed power architectures.

עוד

Compact 70W and 160W external AC-DC power adapters suit medical and industrial applications

תאריך פרסום : 10 Jan 2023

TDK Corporation (TSE:6762) announces the addition of the TDK-Lambda brand DTM70 and DTM160 series to the DTM family of compact medical and industrial AC-DC power adapters that are available in various power classes from 36W to 300W.

עוד

High power density 7.5kW 1U programmable DC power supply series extended with six new output configurations

תאריך פרסום : 06 Dec 2022

TDK Corporation (TSE 6762) announces the introduction of six new models to the 7.5kW TDK-Lambda GENESYS+™ series of high power density programmable DC power supplies. This expansion now provides incremental and seamless choices in output voltage and current ranging from 0-20V/375A to 0-1500V/5A. Target applications for the 7.5kW power supplies are automotive testing - including electric and hybrid cars, general test or research, measurement, semiconductor fabrication, battery manufacturing, and renewable energy.

עוד

1U high modular power supply delivers up to 800W with BF-ready isolation and extremely low acoustic noise - quiet by design

תאריך פרסום : 22 Nov 2022

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand 1U high MU4 series of AC-DC modular power supplies

עוד

200W and 300W half-brick DC-DC converters have a 43 to 160Vdc input for railway power systems

תאריך פרסום : 08 Nov 2022

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda CN-110B series of half-brick DC-DC converters for railway power systems

עוד

New AC-DC power supply thermal management patent enables more efficient design-in

תאריך פרסום : 24 Oct 2022

TDK Corporation (TSE 6762) is pleased to announce that TDK-Lambda UK’s Power Supply Apparatus patent application has been approved for grant by the UK Intellectual Property Office

עוד

Rugged ultra-wide input 30-75W DC-DC quarter-brick converters suit industrial and rail applications

תאריך פרסום : 04 Oct 2022

TDK Corporation (TSE 6762) announces the introduction of the 30-75W TDK-Lambda brand PYQ series of DC DC converters. The PYQ50 with 30-50W output power features a 12:1 ultra-wide input range of 14 to 160Vdc, and the PYQ75 with 75W an 8:1 input of 9-75Vdc.

עוד

PAGE TOP

PAGE TOP