פניה ישירה למענה מהיר
לחלופין, צור אתנו קשר בערוצים הבאים:
אם אינך בטוח איזה מוצר אתה זקוק, נסה את שלנו חיפוש מוצרים
Welcome to the TDK-Lambda news room. Here you'll find all of our product news and corporate announcements. You can also visit our news website for additional TDK-Lambda news.
תאריך פרסום : 10 Sep 2026
TDK Corporation (TSE:6762) launches the TDK-Lambda TPF12500-385 series of non-isolated three-phase power supplies delivering up to 13.1 kW, with a nominal rating of 12.5 kW.
עודתאריך פרסום : 11 Aug 2026
TDK Corporation (TSE:6762) announces the introduction of the TDK-Lambda DDSM 120 W and 240 W programmable DC-DC converters.
עודתאריך פרסום : 09 Jun 2026
TDK Corporation (TSE:6762) announces the expansion of the TDK-Lambda D1SE series of cost-effective DIN-rail mount power supplies with 12, 48, and 72 V output models
עודתאריך פרסום : 12 May 2026
TDK Corporation (TSE: 6762) announces the launch of the TDK‑Lambda i9C series, a 1500 W non‑isolated DC‑DC buck‑boost power module designed to maximise system efficiency, reduce thermal stress, and extend battery runtime in demanding industrial and battery‑powered applications.
עודתאריך פרסום : 28 Apr 2026
TDK Corporation (TSE:6762) launches the TDK-Lambda CCGS series of 15 and 30 W isolated DC-DC converters featuring all-in-one packages that require no external components, helping customers reduce design complexity and the overall system footprint.
עודתאריך פרסום : 14 Apr 2026
TDK Corporation (TSE:6762) announces the introduction of the TDK-Lambda 1500 W rated PFE1500FB AC-DC power modules.
עודתאריך פרסום : 17 Mar 2026
TDK Corporation (TSE:6762) introduces the TDK-Lambda i1R ORing FET modules, capable of operating at 60 or 80 A with a maximum input voltage of 60 Vdc.
עודתאריך פרסום : 24 Feb 2026
TDK Corporation (TSE:6762) announces the expansion of the 3000 W TDK-Lambda HWS3000 programmable AC-DC power supply series with the introduction of the HWS3000GT4 model.
עודתאריך פרסום : 27 Jan 2026
TDK Corporation (TSE:6762) announces the TDK-Lambda HFE3500 rack mount industrial 3500 W power supply series. Each 1U high 19” rack can accommodate up to four power supplies to deliver 13300 W of bulk power or operate as a hot-swap redundant system.
עודתאריך פרסום : 07 Jan 2026
TDK Corporation (TSE:6762) introduces the TDK-Lambda TPS4500 single- or dual-output industrial power supplies with a 4500 W rating. The modules can be configured to share the loads in any proportion, up to the rated output specifications, and are designed to operate in series or in parallel to increase the output voltage or power.
עודתאריך פרסום : 13 Nov 2025
TDK Corporation (TSE: 6762) announces a significant expansion of the TDK-Lambda i7A series of non-isolated DC-DC buck converters, introducing new high-performance models that can deliver up to 1000 W of output power and support output currents of 60 A and 80 A, providing engineers with a very large increase of up to 82 % over existing models.
עודתאריך פרסום : 14 Oct 2025
TDK Corporation (TSE:6762) announces the expansion of the TDK-Lambda MU series with the introduction of the MU6 modular power supplies.
עודתאריך פרסום : 30 Sep 2025
TDK Corporation (TSE:6762) announces the expansion of the TDK-Lambda brand GUS series of compact, single-output general-purpose power supplies with 600 W and 1000 W models.
עודתאריך פרסום : 23 Sep 2025
TDK Corporation (TSE 6762) announces additional features and functionality to the TDK-Lambda DRB 3-phase AC-DC DIN rail mount power supplies.
עודתאריך פרסום : 16 Sep 2025
TDK Corporation (TSE 6762) announces the addition of 1200 W rated models to the TDK-Lambda CUS-M series of 30 W to 1500 W AC-DC power supplies.
עודתאריך פרסום : 01 Jul 2025
TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda RGF board-mount EMI filters. Suitable for power supplies with high input current requirements, these 20 and 40A filters are designed to provide exceptional differential mode filtering.
עודתאריך פרסום : 24 Jun 2025
TDK Corporation (TSE 6762) announces the expansion of the TDK-Lambda GENESYS™ AC (GAC) and GENESYS™ AC PRO (GAC-PRO) series with 6kVA and 9kVA rated programmable AC power sources.
עודתאריך פרסום : 06 May 2025
TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand GUS350 series of compact, single output general-purpose power supplies.
עודתאריך פרסום : 25 Mar 2025
TDK Corporation (TSE 6762) announces the introduction of the single-phase D1SE series to TDK-Lambda’s extensive range of DIN-rail mount power supplies.
עודתאריך פרסום : 04 Mar 2025
TDK Corporation (TSE 6762) announces the introduction of multiple option configurations for the TDK-Lambda brand ZWS-C series of 10, 15, 30, and 50W rated industrial AC-DC power supplies
עודPage 1 מתוך 20