Essential DIN-Rail power supplies for cost-efficient automation designs

תאריך פרסום : 25 Mar 2025

TDK Corporation (TSE 6762) announces the introduction of the single-phase D1SE series to TDK-Lambda’s extensive range of DIN-rail mount power supplies. This entry-range series comes with an AC and DC input and is optimised for essential functionality, without compromising on performance or quality. The products are rated for continuous operation at 120W, 240W or 480W with a 24V output. With efficiencies of up to 95.1%, energy consumption and internal losses are reduced, lowering internal component temperatures and enhancing long-term product reliability.

Equipped with push-in wire terminations, the cost-effective D1SE can be quickly and reliably mounted, reducing installation times or even enabling robotic automation. In addition to a conventional 100 to 240Vac nominal input, the D1SE is safety certified for operation from a 93 to 300Vdc supply. Responding to market demand, the DC input is addressing applications where the energy supply is coming from a common DC bus voltage or a battery. Its compact size and easy installation make the D1SE series an optimal choice for a variety of control cabinets, machinery, and production systems.

The 120W rated model can deliver a boost power of 156W for 80 seconds, the 240W rated model 312W for 10 seconds, and the 480W rated model 552W for an extended 200 seconds. The 24V output can be adjusted from 22.5V to 29V to allow compensation for cable drops, redundancy modules, or setting to non-standard output voltages. All three power supplies are available with or without a DC-OK contact. For applications in challenging environments, a printed circuit board coating option is available.

The units are housed in a rugged metal enclosure with a width of 38mm for the 120W models, 44mm for the 240W, and 60mm for the 480W. This narrow design saves space on the DIN-rail for other components, reducing cost. All models feature a high-quality electrolytic capacitor which extends lifetime, further reducing costs for users. The warranty is three years.

Input-to-output isolation is 5000Vdc, input-to-ground 3100Vdc, and output-to-ground is 750Vdc. The D1SE models are convection-cooled and rated for operation in -25 to +70°C ambient temperatures, with derating above 55°C.

The series is certified to IEC/EN/UL/CSA 61010-1, 61010-2-201, 62368-1 (Ed.3) and IS 13252-1 standards and is CE and UKCA marked to the Low Voltage, EMC and RoHS Directives. It meets EN 55011-B and CISPR11-B radiated and conducted emissions. The series also complies with EN 61000-3-2 (Class A) harmonic currents and IEC/EN 61000-6-2 immunity standards.

Further information on the products can be found at D1SE120 – D1SE480 Series Datasheet (tdk.com)

Main applications

  • Conventional switch cabinets, stand-alone machinery and industrial systems, information and communications technology.

Main features and benefits

  • Boost power capability up to 130%
  • Push-in wiring terminations
  • High efficiency, up to 95.1%
  • Narrow case widths
  • Long E-capacitor and field life

הורדות

PAGE TOP

PAGE TOP