Lambda strengthens single output industrial power supply offering with new 300W and 600W versions

תאריך פרסום : 01 Jan 2006

Lambda extends its range of popular single output industrial power supplies, with new 300W and 600W versions, offering customers even greater choice within its HWS series of high power density, high efficiency power supplies. Designed for high reliability and long product life-cycle the units are ideal for applications within factory automation, test and measurement, large display systems, communications and broadcast equipment applications. As with all the HWS range, the new unit conforms to SEMI F47 requirements for semiconductor manufacturing equipment.

Fully RoHS compliant, the HWS300 and HWS600 models include output voltage options from 3.3 to 48V and accept continuous input from 85-265VAC and achieve outstanding performance within a small frame, more than 50% smaller than previous generation power supplies, 61x82x165mm for the 300W version and 100x82x165mm for the 600W version. Operating temperature of the units is -10 to 70ºC.

As with the entire HWS range, the new units are offered with Lambda’s 5 year warranty and are approved to UL60950-1, CSA60950-1, EN60950-1 and EN50178 safety standards, and meet EN55011, EN55022-B, FCC-ClassB, VCCI-ClassB emission standards.

PAGE TOP

PAGE TOP