4,080W 24V industrial power supply operates from a 350 to 528Vac 3-phase input

תאריך פרסום : 04 Dec 2019

TDK Corporation (TSE 6762) announces the introduction of the TPS4000-24 power supply rated at up to 4,080W at 24V. The TPS series can operate automatically from 400, 440, and 480Vac nominal delta or WYE inputs, without wiring changes or the need for large, costly step-down transformers. This industrial grade power supply is ideal for use in a wide range of applications including test and measurement equipment, semiconductor fabrication, additive manufacturing, printers, laser cutting and RF power amplifiers.
 
The TPS4000 is fully featured with output voltage and current programming, warning signals, configurable remote on/off, a 12V 0.3A standby voltage and a PMBus™ interface. Using this communications function allows remote monitoring of the output voltage, output current, internal temperature, status signals and fan speed. The output voltage, over current limit and the remote on/off are programmable via the PMBus™. The output voltage is adjustable from 19.2 to 28.5V and the current limit point by 70-105% using front panel potentiometers or an analogue 0-5Vdc voltage. An internal ORing FET simplifies the parallel operation of up to 8 units for redundant or higher power requirements.
 
Excluding the output busbars, the unit measures 107 x 84.4 x 335mm, making it suitable for 2U high racking systems. The weight of the product is just 4kg. With a typical efficiency of 92%, the TPS can start up at -40°C, operate at full load in ambient temperatures of -10°C to +50°C, and deliver 55% load at 70°C. Cooling is provided by a variable speed, temperature controlled fan to reduce acoustical noise and the ingress of containments. The power supply has 3kVac input to output, 2kVac input to ground and 500Vdc output to ground isolation.
 
The three year warranty TPS is safety certified to IEC/EN/UL 60950-1 (62368-1 pending) and is CE marked to the Low Voltage, EMC and RoHS Directives. The TPS4000 also complies with EN55032-A EMI, SEMI F47-0706, IEC 61000-3-2, IEC 61000-4 and is designed to meet the MIL‑STD‑461F/G CS101, CS114 (Army Ground), CS115, CS116 immunity standard.
 

PAGE TOP