You are here  :  home  ››  about  ››  recruitment

Alternatively, you can contact us like this:

About TDK-Lambda

Power + Design Engineer

Location : Ilfracombe

A vacancy has arisen for the above role within the Power+ Solutions (P+S) team and is an ideal opportunity for an engineer to express their ability to grow within the company, gain additional responsibilities and learn key skills in communicating appropriately with customers and sales teams.

The scope of the role is to design and develop bespoke or modified standard power supplies according to customer requirements; identifying and applying appropriate level of technology or identifying where group products can be utilised to provide the optimal solution that delivers competitive products in an agreed timescale, to cost and performance requirement of customer with a “Right First Time” mind-set.

The successful candidate will be required to provide technical guidance and mentor the development of the P+S team.

Main duties and responsibilities: 

  • Design and develop power supply solutions using appropriate technology to meet the customer specification
  • Create and write a technical specification, occasionally in conjunction with customer, where none or insufficient specifications exist.
  • Be a mentor a provide technical support to the junior members of the team
  • Prepare and provide detailed replies to RFQ’s for non-catalogue requests (NCR) listing estimated product costs and development cost.
  • Participate in customer conference calls and attend customer meetings.
  • Review and approve engineering reports from junior members of team, acknowledging that reports made available to customers are a reflection on the professionalism of the individual and therefore the company.
  • Write up and distribute project team meeting or customer meeting minutes.

Skills, experience  and qualifications required:

  • Several years’ experience of development of power supplies for volume production.
  • Best practise for planning, organising of their own work and that of the teams.
  • An ability to understand costs of product, development, overheads and margins
  • Be familiar with key technologies, techniques and TDK-Lambda Group Products
  • Good communication skills, both verbal and written, including report writing.
  • Accuracy and attention to detail
  • High level of computer literacy with good working knowledge of Microsoft Word and Excel.
  • Qualifications should include a bachelors’ degree or equivalent in an appropriate subject
  • Ability to travel nationally and internationally as per business requirements.

This is a Grade 2 position and the successful applicant will work a 37.30 hour week as below:

Hours of work: -    Monday to Thursday 7.45 am – 4.30 pm. 

                              Friday 7.45 – 12.15 Noon.

A copy of the full job specification is available from the HR Department and if you would like to apply for this role please forward a letter of application and CV stating relevant experience to tlu.personnel@tdk.com or you can submit this directly to the HR Department.  Applications will be reviewed periodically, so please note we reserve the right to withdraw this advert should a suitable applicant be appointed.

Deadline : 08-02-2026

Additional Resources

PAGE TOP

PAGE TOP