You are here  :  home  ››  products  ››  filters and accessories  ››  i1r

Alternatively, you can contact us like this:

EMC Filters, EMI Filters & Accessories

AC-DC Power Supplies

i1R

NEW 60A, 5-60V or 80A, 3.3-30V ORing MOSFET Module

The i1R Series ORing FET Modules are high-efficiency, low-loss power devices designed to replace traditional diodes in applications that require OR-ing functionality for redundancy and parallel operation. Utilizing advanced MOSFET-based circuitry, the i1R series minimizes reverse current transients and conduction losses, achieving up to 99.5% efficiency. 

This addresses critical challenges in thermal management and power density, especially in high-current systems. The compact, shielded form factor (26.3mm × 26.3mm × 10.1mm, ≤20g) supports up to 80A output current with minimal derating, enabling reliable performance in space-constrained environments. Features such as wide input voltage range, fast turn-off during fault conditions, and industry-standard packaging ensure seamless integration into demanding power designs.

i1R

Features

  • 500 ns (typ) Fast Turn-Off Response
  • Low On Resistance, High Efficiency
  • Compact 1” x 1” Shielded Metal Package
  • Wide Input Voltage Range
  •  Supports Up to 80A Output

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Additional Information Status Stock Level View PDF datasheet Request quote / sample
i1R60060A-000-R 60A, 5-60V ORing MOSFET Module New product Enquire View PDF datasheet
i1R60060A-004-R 60A, 5-60V ORing MOSFET Module New product Enquire View PDF datasheet
i1R60080A-000-R 80A, 3.3-30V ORing MOSFET Module New product Enquire View PDF datasheet
i1R60080A-004-R 80A, 3.3-30V ORing MOSFET Module New product Enquire View PDF datasheet
Part number
i1R60060A-000-R
Additional Information 60A, 5-60V ORing MOSFET Module
Status New product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
i1R60060A-004-R
Additional Information 60A, 5-60V ORing MOSFET Module
Status New product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
i1R60080A-000-R
Additional Information 80A, 3.3-30V ORing MOSFET Module
Status New product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
i1R60080A-004-R
Additional Information 80A, 3.3-30V ORing MOSFET Module
Status New product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
Key : New product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Try our Quick Product Finder

Choose your power supply type to begin:

i1R Technical Downloads

Datasheets

Images & 3D Drawings

Other resources

Not currently available

Useful links

i1R In the TDK-Lambda Newsroom

TDK introduces rugged 60 and 80 Amp fast response ORing modules with efficiencies up to 99.5 %
Read the article

Applications for this product

Further Resources

PAGE TOP

PAGE TOP