Title:
 

Name:

Company:
 

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

+45 8853 8086 info@dk.tdk-lambda.com

DC-DC Converters

iBH

20A Non-isolated SMT Point of Load

The iBH series is one of TDK-Lambda's third generation DOSA-2+ compatible Point of Load, surface mount DC-DC converters. The product's fully optimised control loop provides excellent transient response characteristics, without the need for external loop components. Measuring 20.3 x 11.4mm, the product will deliver 20A (67% more than the iBF models) from either a 5V or 12V nominal input with efficiency levels of up to 96%.

Features

  • DOSA Compatible Footprint
  • Constant Switching Frequency
  • No External Loop Tuning Components Needed
  • Excellent Transient Response

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
iBH12020A007V-007-R 80 4V / 20A
Open Frame DOSA smt Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

Point of Load DC-DC converter delivers 20A from 5V and 12V bus voltages
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

The iBH series is one of TDK-Lambda's third generation DOSA-2+ compatible Point of Load, surface mount DC-DC converters. The product's fully optimised control loop provides excellent transient response characteristics, without the need for external loop components. Measuring 20.3 x 11.4mm, the product will deliver 20A (67% more than the iBF models) from either a 5V or 12V nominal input with efficiency levels of up to 96%.

Further Resources

PAGE TOP