You are here  :  home  ››  news  ››  product news

Alternatively, you can contact us like this:

TDK-Lambda News

100A digitally controlled Point Of Load converter is PMBus™ compliant

Posted : 07 Feb 2017

TDK Corporation announces the introduction of the iJC series of 100A Point of Load (POL) non-isolated DC-DC converters with PMBus™ communication.   These converters utilise adaptive digital control to deliver improved transient response and system stability across a wide range of output capacitance.
 
Accepting an 8 to 14Vdc input, the output voltage of the iJC can be adjusted from 0.6 to 1.5V with currents of up to 100A and a maximum output power of 150W.  With the current share function, converters can be paralleled to produce 180A, utilising either a PMBus™ command or an external resistor.  Weighing just 20g and measuring 28.0 x 35.0 x 10.0mm, these ultra-compact converters are ideally suited for a wide range of applications, including communications, broadcast, industrial and test and measurement equipment.
 
The read and write functionality of the PMBus™ allows precision, real-time monitoring of the output voltage, current and temperature.  The iJC’s operating parameters can also be easily programmed using the TDK-Lambda GUI interface.  The converters can be used without the PMBus™ function through the use of function pins.
 
The iJC series will reliably operate across a wide -40 to +120oC temperature range with minimal airflow, providing a true “useable” power.  High efficiency levels are maintained across light to full loads and are as high as 91.5% for a 1.5V output.
 
Safety certification includes IEC/EN 60950-1, UL/CSA 60950-1 with CE marking for the Low Voltage and RoHS2 Directives.
 

PAGE TOP

PAGE TOP