You are here  :  home  ››  news  ››  product news

Alternatively, you can contact us like this:

TDK-Lambda News

LAMBDA INTRODUCES NEW ADDITIONS TO ZP FAMILY

Posted : 28 Nov 2005

Lambda, the global power supply specialist, has extended its ZP range of AC-DC power supplies to include 20W and 100W versions in addition to the existing 40W and 60W units. The ZP20 and ZP100 both accept a wide input voltage range, have a low profile and industry standard footprint, making them an ideal choice for second-sourcing in applications such as video/audio routers, test and measurement, point of sale and LED signs and lighting equipment.

The new single output ZP20 delivers a choice of 3.3, 5, 9, 12, 15 and 24V, accepting an input voltage range of 85-264VAC or 120-370VDC. While the ZP100 offers 5, 9, 12, 15, 18, 24, 28 and 48V and accepts an input voltage range of 90-264VAC or 120-370VDC. Typical efficiency is up to 85%, depending on the chosen model.

The ZP Series is ready for use globally with no further configuration or input selection. Its industry standard footprint makes it an ideal choice as a drop-in replacement for existing supplies, while its low profile means that it can be installed in the most compact of applications. The ZP has global safety agency approvals and meets EN61000-4 immunity for greater reliability. All Lambda power supplies have the added assurance of a one year guarantee.

PAGE TOP

PAGE TOP