U bent hier  :  home  ››  nieuws  ››  productnieuws  ››  Compact 75Vdc input EMC Filter...

U kunt ook op de volgende manier contact met ons opnemen:

Compact 75Vdc input EMC Filter is rated at 50A

Geplaatst : 15 Feb 2017

TDK Corporation announces the introduction of the RDEN-048050 48Vdc nominal EMC filter rated at 50A.   Enclosed in a compact metal case, the filter utilises stud terminals for ease of connection.  Excluding the terminals, the filter measures just 90mm in length, 60mm in width and has a height of 30mm.
 
Rated for a maximum voltage of 75Vdc, the RDEN will operate at full rated current in ambient temperatures of -30 to +55ºC, and with derating, up to +85ºC at 20A.  The RDEN has a differential mode attenuation of 25dB (0.7 to 30MHz), and common mode attenuation of 30dB (0.2 to 10MHz).  The isolation voltage from terminals to case is 1500Vdc, and has a DC resistance of 3mΩ. 
 
The filter is certified to UL 60950-1, CSA C22.2 No.60950-1 (cUL) and EN 60939, and is compliant with the RoHS Directive.
 

Komende evenementen

PAGE TOP

PAGE TOP