U bent hier  :  home  ››  nieuws  ››  productnieuws

U kunt ook op de volgende manier contact met ons opnemen:

TDK-Lambda Nieuws

Programmable power supply series extended with 15kW and 22.5kW models in 2U and 3U high

Geplaatst : 05 Sep 2023

TDK Corporation (TSE 6762) announces the introduction of 15kW and 22.5kW scalable power systems to the TDK-Lambda GENESYS+™ series of high-power density programmable DC power supplies. With 2U or 3U heights, they are available in 12 factory-configured output voltages and currents from 0-20V/0-1125A to 0-1500V/0-15A. The GENESYS+™ series addresses a very broad market, including battery, electric vehicle, component, aerospace and automotive testing, semiconductor fabrication, water treatment, plating and solar array simulation.

The two new power levels can be specified to accept three-phase 170 to 265Vac or wide range 342 to 528Vac inputs with active Power Factor Correction (PFC). All models can operate in constant current, constant voltage, or constant power limit modes and, in addition, offer internal resistance simulation. TDK-Lambda’s advanced parallel system allows a multiple-unit system to achieve a dynamic response and ripple and noise performance comparable to that of a single power supply. A simple datalink cable enables the command and auxiliary units to auto-configure by detecting the parallel data connection and setting their parameters accordingly.

The series benefits from DSP (Digital Signal Processing) technology and the latest generation components, including ferrite materials, to obtain efficiencies of up to 92%. Less internal waste heat ensures a higher power rating without compromising reliability and lower audible noise to reduce operator fatigue.

The new 15kW and 22.5kW models are suitable for zero stack rack mounting, measuring 423mm wide, 594.6mm deep and 88mm (2U) or 132.5mm (3U) high. Cooling is provided by variable-speed fans monitoring the ambient temperature and the output load.

All models in the GENESYS+™ series have a high contrast, wide viewing angle LCD display with user-controllable brightness and dimming functions, and fast up and down programming response times, with user-adjustable voltage and current slew rate control. Arbitrary waveform test profiles of up to 100 steps can be generated and stored in four memory cells and activated by commands from the communication ports or the front panel controls.

Programming is consistent across the entire 1kW to 90kW GENESYS+™ series by either front panel controls, remotely via LAN (LXI 1.5), USB 2.0, and RS232/485 communications, or by using the isolated analogue control and monitoring (0-5V, 0-10V), which are provided as standard. Optional interfaces include a choice of EtherCAT or Modbus-TCP or GPIB (IEEE488.2). Software drivers, a waveform creator and a virtual front panel GUI are provided in the software package. Safety features are standard in all GENESYS+™ power supplies, providing Safe/Auto Re-Start, Last Setting Memory, and built-in protection functions. A blank front panel option, without a display, is offered to avoid unauthorised changes to the unit’s settings.

The five-year warranty series is safety certified to IEC/EN/UL/CSA 61010-1 with CE and UKCA marking to the Low Voltage, EMC and RoHS Directives. The GENESYS+™ series is also compliant with IEC/EN 61204-3 Class A for conducted and radiated EMI and EMC immunity.

PAGE TOP

PAGE TOP