U bent hier  :  home  ››  nieuws  ››  productnieuws

U kunt ook op de volgende manier contact met ons opnemen:

TDK-Lambda Nieuws

Genesys™ - Industry's highest density 1U programmable power supply

Geplaatst : 01 Jun 2003

The 1500W model of Lambda’s new Genesys™ programmable switch mode power supply has the highest power density ever offered in a 1U size unit. The ground-breaking rack-mount supply, also available with a 750W rating, is the first in this size and power to provide a continuously variable universal input from 85 to 265V AC, single phase, 50/60Hz. Another first for this size of supply is an active power factor correction of 0.99 at full load, assuring operation in difficult AC environments.

Genesys™ is highly reliable with an MTBF greater than 100,000 hours. It is aimed at a diverse range of markets including industrial, telecoms, military and medical. Applications range from flight simulators, radar systems and automotive parts testing to process control, automatic test equipment, ion implantation, semiconductor burn-in and lasers.

Outputs available range up to 600V and 200A. The power supply’s user-friendly front panel provides highly accurate control through digital encoders selectable for fine (6 turns) or coarse (30 turns) adjustment and four-digit LED voltage and current meters. Overvoltage protection (OVP), undervoltage lockout (UVL) and current foldback are all adjustable and their set values can be displayed on the front panel. Foldback may be set to latch output off if desired.

A Safe Start feature allows the user to choose whether Genesys™ returns to previous settings after power off, or returns to zero (safe) output awaiting user instructions. The power supply’s Last Setting Memory retains settings of output voltage and current, remote or local mode, OVP and UVL, foldback, baud rate and start up mode. Genesys™ incorporates a standard, embedded 16-bit RS232/RS485 digital interface, through which up to 31 power supplies can be controlled in daisy chain over the RS485 line. Analogue remote programming is user-selectable 0-5V or 0-10V via DIP switches located on the rear panel of the unit. In test systems up to four power supplies may be connected in parallel with one-wire current share control, or two may be connected in series.

Both digital and analogue interfaces are optional. The optional IEEE digital interface is IEEE488.2 and SCPI compliant. Labview drivers are also available. Isolated analogue programming options include a choice of 0-5V and 0-10V or 4-20mA control.

CE marked in accordance with the Low Voltage Directive, Genesys™ conforms to conducted EMI in accordance with EN55022-B, FCC-B and radiated EMI in accordance with EN55022-A, FCC-A. Safety approvals include UL1950 and EN60950.

PAGE TOP

PAGE TOP