U bent hier  :  home  ››  nieuws  ››  productnieuws

U kunt ook op de volgende manier contact met ons opnemen:

TDK-Lambda Nieuws

As easy as one, two, three - Lambda 2003 Engineering CD

Geplaatst : 01 Apr 2003

Leading power solutions manufacturer Lambda has introduced its new CD product catalogue for 2003. ‘Engineering CD 2003’ provides access to in-depth data on a range that includes configurable and standard AC-DC power supplies, both low and high power DC-DC converters, specialist high power programmable supplies and telecom rectifiers. Whatever the application, whatever the power requirement, be it 1.5W or 15000W the new CD holds the key.

Even with this massive selection, finding the ideal power supply solution with the CD’s user-friendly layout could not be easier. The menu on the ‘home page’ divides the products into the categories AC-DC power supply units, DC-DC converters up to 30W, DC-DC converters from 30W to 60W, laboratory power supplies and filters. From the CD’s home page it is only a few clicks to the detailed specifications of each and every product, available in pdf format.

An additional important feature of Engineering CD 2003 is that at a glance new equivalent power supplies of older models can be seen, enabling customers to order the very latest in power supply technology.

Lambda’s 2003 Engineering CD is available now free-of-charge. Click here to request your copy.

PAGE TOP

PAGE TOP