U bent hier  :  home  ››  nieuws  ››  productnieuws

U kunt ook op de volgende manier contact met ons opnemen:

TDK-Lambda Nieuws

250W medical and ITE certified external power supplies meet EU CoC Tier 2 efficiency standards

Geplaatst : 07 Jan 2019

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand DTM250-D external power supplies rated at 250W output power. Certified to both 60601-1 (medical) and 60950-1 (ITE) standards, the series also meets the latest EU CoC (Code of Conduct) Tier 2 and US DoE Level VI efficiency standards. Applications include B and BF rated medical products, test, measurement and portable communications equipment. 

The convection cooled DTM250-D is packaged in a rugged, vent-free, plastic enclosure measuring 45mm high, 90mm wide and 200mm length. As standard, the power supply is fitted with a Molex Mini Fit output connector with other types available upon request. The 90 - 264Vac input is applied via an IEC 320-C13 line cord. 

Seven output voltages are available (12, 19, 24, 28, 36, 48 and 54V) and can operate in ambient temperatures from -20°C to +60°C with applicable derating below 0°C and above 40°C. Average efficiency is greater than 89% and off-load power consumption is less than 0.15W, measured in accordance with the EU and US efficiency regulations. 

The units are safety certified to IEC/EN/UL 60950-1, IEC/EN/UL 60601-1 with CE marking for the Low Voltage, EMC and RoHS2 Directives. The DTM250-D also complies with IEC 60601-1-2 Edition 4:2014, EN 55011-B, EN 55032-B EMC and immunity standards. Operational altitude is 5,000m.
 

PAGE TOP

PAGE TOP