אתה נמצא כאן  :  בית  ››  חדשות  ››  חדשות המוצר

פניה ישירה למענה מהיר


אני:

לחלופין, צור אתנו קשר בערוצים הבאים:

אם אינך בטוח איזה מוצר אתה זקוק, נסה את שלנו חיפוש מוצרים

חדשות TDK-Lambda

חדשות המוצר

Filters:2

Welcome to the TDK-Lambda news room. Here you'll find all of our product news and corporate announcements. You can also visit our news website for additional TDK-Lambda news.

4,080W 24V industrial power supply operates from a 350 to 528Vac 3-phase input

תאריך פרסום : 04 Dec 2019

TDK Corporation (TSE 6762) announces the introduction of the TPS4000-24 power supply rated at up to 4,080W at 24V

עוד

1U GENESYS+™ programmable DC power supply series extended with 2.7kW and 3.4kW models

תאריך פרסום : 26 Nov 2019

TDK Corporation (TSE 6762) announces the introduction of 2.7kW and 3.4kW rated models to the TDK-Lambda GENESYS+™ series of programmable DC power supplies

עוד

1U half-rack programmable DC power supplies deliver 1,500W

תאריך פרסום : 21 Nov 2019

TDK Corporation (TSE 6762) announces the introduction of the GH1.5kW series of 1,500W rated, 1U high half-rack wide, programmable DC power supplies

עוד

20A 40Vdc filters use active circuitry to protect DC-DC converters against input voltage surges and spikes

תאריך פרסום : 19 Nov 2019

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand FQB series of 20A 40Vdc rated EMC filters

עוד

20A 40Vdc EMI filters simplify compliance in demanding environments

תאריך פרסום : 14 Nov 2019

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda FQA series of EMC filters, with a rating of ±40Vdc at 20A

עוד

2000W modular power supplies offer up to 18 outputs with low acoustic noise and full MoPPs isolation

תאריך פרסום : 15 Oct 2019

TDK Corporation (TSE 6762) announces the introduction of the 2000W rated QM8B series of AC-DC power supplies with the capability of providing up to 18 outputs. This further extends the QM modular power supply series to now cover 550W to 2000W

עוד

SIP format non-isolated 250W DC-DC converter saves 60% PCB board area

תאריך פרסום : 03 Oct 2019

TDK Corporation (TSE 6762) announces the addition of the TDK-Lambda brand i6A4W SIP (Single Inline Package) to the popular i6A series of 250W rated non-isolated DC-DC converters.

עוד

Patented technology enhances and simplifies design of 75 to 150W outputs used in modular power supply series

תאריך פרסום : 25 Sep 2019

TDK Corporation (TSE 6762) announces the addition of the SA modules to the 550 to 2000W TDK-Lambda branded QM series of AC-DC modular power supplies

עוד

600W medical and industrial programmable power supplies meet MIL-STD-810G shock and vibration standards

תאריך פרסום : 24 Sep 2019

TDK Corporation (TSE 6762) announces the introduction of a ruggedised option to the GXE600 series of 600W rated programmable AC-DC power supplies. The GXE600/HD meets MIL STD 810G shock and vibration and is safety certified to both the IEC 60601-1 medical and IEC 62368-1 industrial standards.

עוד

Medical 40-65W external power supplies comply with the EU Tier 2 v5 and US DoE Level VI efficiency standards

תאריך פרסום : 19 Sep 2019

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand DTM65-D external power supplies rated at up to 65W output power.

עוד

Long field life 48V 480W DIN rail power supply has a narrow 84mm width

תאריך פרסום : 08 Jul 2019

TDK Corporation (TSE 6762) announces the introduction of a 48V 480W output model to the economically priced DRB series of 15 to 480W DIN rail mount power supplies

עוד

ספקי כוח למכשירי הסרת שיער בלייזר

תאריך פרסום : 07 Jul 2019

טידיקיי-למבדא מספקת ספקי כוח רפואיים למיכשור הסרת שיער בלייזר

עוד

QM4 ספק כוח חדש

תאריך פרסום : 19 Jun 2019

TDK Corporation (TSE 6762) is pleased to announce the introduction of the TDK-Lambda brand QM4 series of AC-DC modular power supplies reducing the series’ footprint by 15%

עוד

מודול לחיבור שני ספקים במקביל עם חלוקת זרם - DRM40 ספק כוח לפסי דין

תאריך פרסום : 12 Feb 2019

טידיקיי למבדא מציגה מודול המבצע יתירות בין ספקים, למסילת דין. למודול כניסת מתח בין 10 ל-30 וולט, בזרמי כניסה 40 אמפר ו 20 אמפר עם זרמי שיא של כים ומיועד להרכבה על פסי דין .

עוד

DRL100-24/C2- ספק כוח לפסי דין DIN RAIL

תאריך פרסום : 04 Feb 2019

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand DRL100‑24-1/C2 DIN rail power supply

עוד

5V 60A DC-DC converter accepts a 200 to 425V input and has EN 62477-1 (OVC III) certification

תאריך פרסום : 24 Jan 2019

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand PH300A280-5 DC-DC converter, completing the PH-A280 series of 200 to 425V input 50 to 300W power modules

עוד

Programmable, convection cooled, 600W AC-DC power supplies have industrial and medical safety certifications

תאריך פרסום : 22 Jan 2019

TDK Corporation (TSE 6762) announces the introduction of the GXE600 series of 600W rated AC-DC power supplies, certified to the IEC 60601-1 medical safety standard as well as IEC 62368-1

עוד

PH500F-28 AC-DC Power supplies, ספקי כוח

תאריך פרסום : 14 Jan 2019

TDK Corporation announces the introduction of the TDK-Lambda brand PFH500F‑28 high efficiency AC-DC power supplies.

עוד

Compact 960W DIN rail power supply has a 1,440W peak rating, 95% efficiency and <1W standby power consumption

תאריך פרסום : 07 Jan 2019

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand DRF960‑24‑1 DIN rail mount AC-DC power supply, rated at 24V 40A (960W) with a 60A (1,440W) peak for 4 seconds.

עוד

250W medical and ITE certified external power supplies meet EU CoC Tier 2 efficiency standards

תאריך פרסום : 07 Jan 2019

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand DTM250-D external power supplies rated at 250W output power

עוד

PAGE TOP

PAGE TOP