אתה נמצא כאן  :  בית  ››  חדשות  ››  חדשות המוצר

פניה ישירה למענה מהיר


אני:

לחלופין, צור אתנו קשר בערוצים הבאים:

אם אינך בטוח איזה מוצר אתה זקוק, נסה את שלנו חיפוש מוצרים

חדשות TDK-Lambda

חדשות המוצר

Filters:2

Welcome to the TDK-Lambda news room. Here you'll find all of our product news and corporate announcements. You can also visit our news website for additional TDK-Lambda news.

New 1U high 7,500W programmable power supply series offers models from 0-20V 375A to 0-1,500V 5A

תאריך פרסום : 12 Jul 2022

TDK Corporation (TSE 6762) announces the introduction of very high power density 7,500W rated 1U high models to the TDK-Lambda GENESYS+™ series of programmable power supplies.

עוד

Compact 250W 2 x 4 inch medical and industrial power supplies can be conduction or convection cooled

תאריך פרסום : 29 Jun 2022

TDK Corporation (TSE 6762) announces the introduction of the 250W rated TDK-Lambda brand 2” x 4” footprint CUS250M series of AC-DC power supplies. The series is certified to both IEC 60601-1 and IEC 62368-1 standards for both Class I and Class II (double insulated) installations.

עוד

40W and 60W 2” x 1” DC-DC converters have a 4:1 input range and six-sided shielding

תאריך פרסום : 08 Jun 2022

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand PXD40 and PXD60 series of 40 and 60W DC-DC converters.

עוד

12V & 48V models added to 504W conduction cooled AC-DC power module series with PMBus™ communications

תאריך פרסום : 08 Mar 2022

TDK Corporation (TSE 6762) announces the introduction of 12V and 48V output models to the TDK-Lambda brand PFH500F series of high-efficiency AC-DC power modules.

עוד

4:1 input range 1.5 to 3W DC-DC converters operate at 100% load in +85°C ambient temperatures without airflow

תאריך פרסום : 03 Mar 2022

TDK Corporation (TSE 6762) announces the introduction of 1.5 and 3W models to the TDK-Lambda CCG series of DC-DC converters which are capable of providing full load in ambient temperatures from -40 to +85°C with convection cooling.

עוד

Configurable programmable power supply systems deliver 30kW, 45kW or 60kW in a portable 20U high 19” rack cabinet

תאריך פרסום : 01 Mar 2022

TDK Corporation (TSE 6762) announces the introduction of 20U high, 19-inch rack cabinet high power solutions to the TDK-Lambda GENESYS+™ series of programmable DC power supplies

עוד

Automotive test simulation benefits from programmable power supplies with very fast output dynamics

תאריך פרסום : 22 Feb 2022

TDK Corporation (TSE 6762) announces the introduction of a “Fast-Speed” option to the TDK-Lambda GENESYS+™ series of programmable DC power supplies

עוד

98% efficient, air-cooled 45kW AC-DC power supply provides a 385Vdc input for distributed power systems

תאריך פרסום : 15 Feb 2022

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda TPF45000-385 three-phase input, non-isolated 45kW AC-DC power supply.

עוד

Medical and industrial power supplies have a 300W convection rating with a 500W peak, or 500W continuous with forced air

תאריך פרסום : 30 Nov 2021

TDK Corporation (TSE 6762) announces the introduction of the 500W rated TDK-Lambda brand CUS500M1 series of AC-DC power supplies

עוד

Compact 120W and 240W three-phase input DIN rail power supplies feature +20% peak power capability and low energy inrush current

תאריך פרסום : 05 Oct 2021

TDK Corporation (TSE 6762) announces the addition of three-phase AC input models to the TDK-Lambda DRB series of economically priced DIN rail mount power supplies

עוד

300W and 1,000W programmable electronic DC loads offer multiple operating modes, high-speed response times and linear start-up from 0V

תאריך פרסום : 14 Sep 2021

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand SFL series of programmable electronic DC loads.

עוד

500W low airflow medical configurable power supply series enhanced with additional features

תאריך פרסום : 29 Jun 2021

TDK Corporation (TSE 6762) announces the introduction of the 500W rated configurable TDK-Lambda brand XMS500A series of AC-DC power supplies

עוד

350W convection cooled medical power supplies have up to 1,000W peak power capability

תאריך פרסום : 22 Jun 2021

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand CUS350MP series of AC-DC power supplies with medical and industrial safety certifications

עוד

24V input DC-DC step-down (buck) converters deliver 750W in a 1/16th brick footprint

תאריך פרסום : 14 Apr 2021

TDK Corporation (TSE 6762) announces the introduction of the 750W rated TDK-Lambda i7A series of non-isolated buck DC-DC converters, packaged in the industry-standard 1/16th brick footprint

עוד

8V to 24V output, 300W buck-boost DC-DC converter models optimised for 24V input operation

תאריך פרסום : 18 Mar 2021

TDK Corporation (TSE 6762) announces the introduction of 20A 300W rated models to the TDK Lambda brand i7C series of non-isolated DC-DC converters

עוד

12V input 1.4 to 3W DC-DC converters provide adjustable outputs up to 2kV and extremely low output noise

תאריך פרסום : 25 Feb 2021

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda 12V input CHVM series of high voltage non-isolated DC-DC converters

עוד

Open frame buffer modules offer 380ms additional hold-up for 12V, 15V or 24V output power supplies

תאריך פרסום : 18 Feb 2021

TDK Corporation (TSE 6762) announces the introduction of the open frame ZBM20 buffer modules with the capability to provide 380ms additional hold-up for 12V, 15V and 24V AC-DC power supplies.

עוד

50V, 400V and 500V output programmable power supplies address EV and hydrogen production applications

תאריך פרסום : 03 Feb 2021

TDK Corporation (TSE 6762) announces the introduction of 50V, 400V and 500V output models to the TDK-Lambda GENESYS+™ series of programmable DC power supplies

עוד

24Vdc 20A DIN rail mount buffer (hold-up) module has a narrow 49mm width

תאריך פרסום : 28 Jan 2021

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda DBM20 DIN rail mount 24V 20A buffer module

עוד

500W step-down DC-DC buck converters have an output adjustment of 3.3V to 24V and a 1/16th brick footprint

תאריך פרסום : 14 Dec 2020

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda i7A series of 33A 500W rated non-isolated DC-DC converters, packaged with the industry-standard 1/16th brick pinout

עוד

PAGE TOP

PAGE TOP