You are here  :  home  ››  products  ››  dc-dc converters

Get in touch!


I am:

Alternatively, you can contact us like this:

If you're not sure which product you need, try our Quick Product Finder

Browse our DC-DC Converters

Our DC-DC Converters

Our extensive standard isolated and non-isolated DC-DC converters range from 1.5W to 11,000W, and can accept input voltages from 3.3V to 425Vdc. TDK-Lambda is a trusted leader in the design and manufacturer of power supplies. Our innovative products can be found operating reliably in medical, industrial, process control, test and measurement equipment world-wide.

Pick from our range of DC-DC Converters listed below to get more information about each range.

Use the filters to narrow your search or try our Quick Product finder to find a product specific to your application's exact requirements.

If you've got any questions about our products or you can't find what you're looking for then feel free to get in touch.

Pick a product below for more information about that range:

Pick a product below for more information about that range:
Product Name Power Range Construction Outputs
CN-B
NEW MODEL
50-300W, 43 to 160V Input DC-DC Converters
50W 300W 1 output
DUSH
NEW RANGE
960W Uninterruptible DC Power Supplies
- 960W 1 output
i1C
NEW RANGE
200W, 9-36V or 18-75V Input 1 x 1” DC-DC Converters
200W 200W 1 output
i7A
NEW MODEL
500 to 750W, 18 to 32V and 18 to 60V Input Non-Isolated Step Down DC-DC Converter
400W 750W 1 output
RGB
NEW RANGE
400-750W ruggedized non-isolated DC-DC converters
400W 750W 1 output
RGC
300W ruggedized non-isolated DC-DC converters
300W 300W 1 output
CCG
15 - 30W DC-DC Converters
1.5W 30W 1 to 2 outputs
PH-A
50 to 1200W, 200 to 425Vdc Input DC-DC Converters
50W 1.2kW 1 output
PY
Isolated PCB mount DC-DC converters
20W 200W 1 output
RGA
250W ruggedized non-isolated DC-DC converters
250W 250W 1 output
PXD
Isolated PCB mount DC-DC converters
6.6W 60W 1 to 2 outputs
i7C
300W up to 9-53V Input, Buck-Boost Non-isolated DC-DC Converters
300W 300W 1 output
CHVM
1.4-3W, 12V Input, 180-2000V Output DC-DC Converters
1.4W 3W 1 output
CC-E
1.5W-10W Single & Dual DC-DC converters
1.3W 10W 1 to 2 outputs
PXD-M
30W Medical and Industrial DC-DC Converters
30W 30W 2 outputs
PXG-M
15-20W Medical and Industrial DC-DC Converters
15W 20W 2 outputs
i6A
250W, 9-40V and 9-53V Input Non-isolated DC-DC Converter
46.2W 250W 1 output
PAH
300, 350, 450W Isolated PCB mount DC-DC converters
300W 450W 1 to 2 outputs
DDA
250-500W Wide range, non isolated dc-dc converters
250W 500W 1 to 2 outputs
PAF
264W-702W Isolated DC-DC converters
264W 702W 1 output
EZA11kW
11,000W Bi-Directional DC-DC Converter
11kW 11kW 1 output
CN-A
30W-200W Half & Quarter Brick DC-DC converters
30W 200W 1 output
GQA
120W Industrial Quarter Brick Converters
120W 120W 1 output
i3A
100W, 9-53V Input Non-isolated DC-DC Converters
100W 100W 1 output
HQA
85W - 120W Harsh Environment Quarter Brick Converters
85W 120W 1 output
iQE
108-204W Quarter Brick DC_DC converter
108W 204W 1 output
iQG
300-504W Quarter Brick DC-DC converters
300W 504W 1 output
iQL
72-308W Quarter Brick DC-DC converters
150W 300W 1 output
iAH
40A Non-isolated SMT Point of Load
28W 150W 1 output
EZA2500-32048
2500W Bi-Directional DC-DC Converter
2.5kW 2.5kW 1 output
iEA
67W-78W Eighth Brick DC-DC converters
66W 78W 1 output
iCH
85W, 12A Non-isolated SMT Point of Load
85W 85W 1 output
iBH
20A Non-isolated SMT Point of Load
14W 110W 1 output
PXC-M
3W, 6W & 10W Medical Isolated DC-DC Converters
3W 10W 1 to 2 outputs
iEH
300-317W Eighth Brick Converter
300W 317W 1 output
PXA
15W DC-DC converters
11.6W 15W 1 to 2 outputs
iCG
6A Non-isolated SMT DOSA 2 POL Converters
4.2W 30W 1 output
iCF
3A Non-isolated SMT DOSA 2 POL Converters
2.1W 15W 1 output
iBF
12A Non-isolated SMT DOSA 2 POL Converters
8.4W 60W 1 output
DPX
DINRail mount DC-DC converters
14.9W 60W 1 to 2 outputs
PXC
5W Isolated DC-DC converters
3.3W 6W 1 to 2 outputs
PXE
20W-30W DC-DC Converter
19.8W 30W 1 to 2 outputs
iSA
75-82.5W Sixteenth Brick DC-DC converters
75W 82.5W 1 output
PXF
40W&60W DC-DC converters
24W 60W 1 to 3 outputs
PXB
15W Single & Dual DC-DC converters
13.2W 15W 1 to 2 outputs

Latest Products

DUSH

This uninterruptible power supply for DIN rail applications offers a high degree of safety in the event of a power loss. Thanks to its comprehensive features, our DUSH can be deployed in a multitude of applications such as industry automation, plant engineering, building control systems, test and measuring technology, and information and communication technology.

Learn more about the DUSH Series

Learn more

i1C

The i1C series are non-isolated buck-boost DC-DC converters that delivers up to 200W in a compact and familiar industry standard 1 x 1 inch footprint. Operating from either a 9-36V or 18-75V input, it comes with a wide adjustable output of 9.6 to 28V that can support multiple system load voltages, minimizing part number variations. Encased in a 5-sided metal case that supports -40 to 120°C case temperature operation along with its remarkable 98% efficiency, the i1C series provides a higher power migration path in applications where space is at a premium.

Learn more

CN-B

The rugged 50-150W quarter and 200-300W half brick CN-B110 series of isolated DC-DC converters operate from a very wide 43 to 160V input. With an input to baseplate isolation of 2,500Vac and 3,000Vac input to output, the series is designed for use on 72V or 110V nominal input rail power systems. In addition, the baseplate cooled modules meet the rolling stock IEC 61373 Category 1, Class B shock / vibration standards and are designed to meet EN 45545-2 (Fire protection on railway vehicles). The CN200B and CN300B models features active current share for parallel or redundant operation, remote sense, remote on/off, output voltage adjustment and a power good signal. Also available are optional auxiliary voltages, replacing the power good signal on the 200-300W models and the -sense on the 50-150W models.

Learn more

PY

The PY family are pcb-mountable DC-DC converters in various package sizes with output powers ranging from 20 to 200W.

The family's ultra-wide input voltage range (from 8.5 to 160V - model dependent) enables a single converter to be used in multiple applications. With its approval to EN 50155, it is also suitable for railway applications.

Its high efficiency results in low heat generation and the potted construction promises high shock and vibration performance which together with the wide operating temperature range make these devices suitable for nearly any situation.

Additionally, heat sink kits are available to simplify integration when contact cooling is not possible.

 

Learn more

RGA

The rugged RGA non-isolated DC-DC step-down converters are encapsulated in a five-sided aluminium case and rated for up to 110˚C operation. The modules have the industry standard 1/16th brick pin-out, are qualified to MIL-STD-810G (shock and vibration) and designed for fan-less, conduction cooled applications. The series accepts a wide input range to support multiple DC bus and battery voltages. Standard and optional features include remote on/off, remote sense, power good, frequency synchronization and output sequencing, making the modules a truly versatile power solution. The wide output adjustment range allows one model to be used in multiple positions, assisting inventory and part number reduction.

Learn more
Previous slide Next slide

View all products

PAGE TOP

PAGE TOP