You are here  :  home  ››  news  ››  product news

Get in touch!


I am:

Alternatively, you can contact us like this:

If you're not sure which product you need, try our Quick Product Finder

TDK-Lambda News

High Efficiency AC-DC Full-Brick Power Modules

Posted : 22 Apr 2014

TDK Corporation introduces the TDK-Lambda PFE-SA series of AC-DC full-brick power modules, which represents a significant upgrade to the popular PFE-S series launched 5 years ago. Like the existing models, the PFE300SA and PFE500SA are fully regulated and have the same main circuit and structure to provide a convenient ac-dc board mounted solution for applications such as industrial, MIL-COTS, datacom and telecom – but with up to 4% efficiency improvement (series maximum efficiency 91%) and a 5-year warranty. The new product series is particularly well-suited for outdoor applications, as well as equipment requiring water-cooling, hermetic sealing, fanless operation and compact design.

The inverter operation good (IOG) functions provide greater flexibility in the diagnostics of the power system. In addition, all models have remote senses.

The PFE300-SA and PFE500SA models are available in 12V, 28V and 48V nominal outputs, all can be adjusted over a ±20% range. The PFE300SA can deliver full power with a baseplate temperature of between -40 and +100°C. The 12V PFE500SA has a maximum base-plate temperature of 85°C, while the 28V and 48V models deliver the same output at temperatures up to 100°C. Line and load regulation is 0.4%, and efficiency exceeds 85% in all versions.

All versions of the PFE-SA series accept a wide AC input from 85V to 265V at 47-63Hz, have active power factor correction and an input to output isolation of 3kV for one minute. In addition, over voltage, over current and over temperature protections are included. The series conforms to EN/UL/CSA 60950-1 safety approvals for general purpose applications and carries the CE mark according to the low voltage (LV) and RoHS Directives.

PAGE TOP

PAGE TOP