Alternatively, you can contact us like this:

Browse our DC-DC Converters

Our DC-DC Converters

Filters: 101W to 300W
Pick from all our DC-DC Converters listed below to get more information about each range. You can narrow your search by using our Quick Product Finder.

Pick a product below for more information about that range:

Pick a product below for more information about that range:
Product Name Power Range Construction Outputs
CN-B
NEW
50-300W, 43 to 160V Input DC-DC Converters
50W 300W 1 output
DUSH
NEW
960W Uninterruptible DC Power Supplies
- 960W 1 output
i1C
NEW
200W, 9-36V or 18-75V Input 1 x 1” DC-DC Converters
200W 200W 1 output
i7C
300W up to 9-53V Input, Buck-Boost Non-isolated DC-DC Converters
300W 300W 1 output
RGC
300W ruggedized non-isolated DC-DC converters
300W 300W 1 output
PH-A
50W-600W High Density Power Modules
50W 1.2kW 1 output
PY
Isolated PCB mount DC-DC converters
20W 200W 1 output
RGA
250W ruggedized non-isolated DC-DC converters
250W 250W 1 output
PAH
300, 350, 450W Isolated PCB mount DC-DC converters
300W 450W 1 to 2 outputs
DDA
250-500W Wide range, non isolated dc-dc converters
250W 500W 1 to 2 outputs
i6A
250W, 9-40V and 9-53V Input Non-isolated DC-DC Converter
46.2W 250W 1 output
GQA
120W Industrial Quarter Brick Converters
120W 120W 1 output
iQG
300-504W Quarter Brick DC-DC converters
300W 504W 1 output
HQA
120W Harsh Environment Quarter Brick Converters
85W 120W 1 output
iBH
20A Non-isolated SMT Point of Load
14W 110W 1 output
iQE
96-204W Quarter Brick DC_DC converter
108W 204W 1 output
iQL
72-308W Quarter Brick DC-DC converters
150W 300W 1 output
iAH
40A Non-isolated SMT Point of Load
28W 150W 1 output
CN-A
30W-200W Half & Quarter Brick DC-DC converters
30W 200W 1 output
iEH
300-317W Eighth Brick Converter
300W 317W 1 output
PAF
180W-702W Isolated DC-DC converters
264W 702W 1 output

Latest Products

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

DUSH

This uninterruptible power supply for DIN rail applications offers a high degree of safety in the event of a power loss. Thanks to its comprehensive features, our DUSH can be deployed in a multitude of applications such as industry automation, plant engineering, building control systems, test and measuring technology, and information and communication technology.

Learn more about the DUSH Series

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

i1C

The i1C series are non-isolated buck-boost DC-DC converters that delivers up to 200W in a compact and familiar industry standard 1 x 1 inch footprint. Operating from either a 9-36V or 18-75V input, it comes with a wide adjustable output of 9.6 to 28V that can support multiple system load voltages, minimizing part number variations. Encased in a 5-sided metal case that supports -40 to 120°C case temperature operation along with its remarkable 98% efficiency, the i1C series provides a higher power migration path in applications where space is at a premium.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

CN-B

The rugged 50-150W quarter and 200-300W half brick CN-B110 series of isolated DC-DC converters operate from a very wide 43 to 160V input. With an input to baseplate isolation of 2,500Vac and 3,000Vac input to output, the series is designed for use on 72V or 110V nominal input rail power systems. In addition, the baseplate cooled modules meet the rolling stock IEC 61373 Category 1, Class B shock / vibration standards and are designed to meet EN 45545-2 (Fire protection on railway vehicles). The CN200B and CN300B models features active current share for parallel or redundant operation, remote sense, remote on/off, output voltage adjustment and a power good signal. Also available are optional auxiliary voltages, replacing the power good signal on the 200-300W models and the -sense on the 50-150W models.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

PY

The PY family are pcb-mountable DC-DC converters in various package sizes with output powers ranging from 20 to 200W.

The family's ultra-wide input voltage range (from 8.5 to 160V - model dependent) enables a single converter to be used in multiple applications. With its approval to EN 50155, it is also suitable for railway applications.

Its high efficiency results in low heat generation and the potted construction promises high shock and vibration performance which together with the wide operating temperature range make these devices suitable for nearly any situation.

Additionally, heat sink kits are available to simplify integration when contact cooling is not possible.

 

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

RGA

The rugged RGA non-isolated DC-DC step-down converters are encapsulated in a five-sided aluminium case and rated for up to 110˚C operation. The modules have the industry standard 1/16th brick pin-out, are qualified to MIL-STD-810G (shock and vibration) and designed for fan-less, conduction cooled applications. The series accepts a wide input range to support multiple DC bus and battery voltages. Standard and optional features include remote on/off, remote sense, power good, frequency synchronization and output sequencing, making the modules a truly versatile power solution. The wide output adjustment range allows one model to be used in multiple positions, assisting inventory and part number reduction.

Learn more
Previous slide Next slide

View all products

PAGE TOP

PAGE TOP