You are here  :  home  ››  products  ››  ac-dc power supplies

Alternatively, you can contact us like this:

Browse our AC-DC Converters

Our AC-DC Power Supplies

Our extensive standard AC-DC power supplies range from 4W to 4,000W, 1 to 18 output voltages and single or three phase inputs. TDK-Lambda is a trusted leader in the design and manufacture of power supplies. Our innovative products can be found operating reliably in medical, industrial, process control, test and measurement equipment world-wide. We also offer a wide range of Programmable (Laboratory) power supplies.

Pick from our range of AC-DC Power Supplies listed below to get more information about each range.

Use the filters to narrow your search or try our Quick Product finder to find a product specific to your application's exact requirements.

If you've got any questions about our products or you can't find what you're looking for then feel free to get in touch.

Pick a product below for more information about that range:

Pick a product below for more information about that range:
Product Name Power Range Construction Outputs
GUS
NEW
Compact Industrial Power Supplies
350W 350W 1 output
D1SE
NEW
120/480W DIN rail power supply
120W 480W 1 output
HWS3000G
NEW
3,000W Programmable CVCC AC-DC Power Supplies
1.5kW 3kW 1 output
QM
550W - 2000W Modular power supply
550W 2kW 1 to 18 outputs
HWS-A
15-150W Industrial Power Supplies
10W 158.4W 1 output
CUS800M and CUS1000M
3.3” x 6.7” 680W to 1000W AC-DC Power Supplies
680W 1kW 1 output
CUS250M
2 x 4” 250W AC-DC Power Supplies
250W 250W 1 output
ZWS-C
10-50W, Single Output, High Reliability Power Supplies
10W 60W 1 output
DRB 3 Phase
120/960W DIN-Rail power supplies
120W 960W 1 output
CUS30M & CUS60M
Single Output 30 - 60W Medical & ITE Power Supplies
30W 60W 1 output
TPS
2040W-4080W 3-Phase Input Industrial Power Supplies
2.04kW 4.08kW 1 output
PF
Rectifier & Power Factor Correction Modules
1.008kW 1.512kW 1 output
DTM
25W to 300W Medical AC-DC External Power Supplies
25W 300W 1 output
MU4
600W/800W 1U Modular power supply
600W 800W 1 to 5 outputs
DRB
15-480W Single Output DIN Rail Power Supplies
15W 480W 1 output
HWS ME
30W - 1500W Single output medical power supplies
30W 1.56kW 1 output
TPF45000-385
45kW 385V rack mount power supply
42kW 45kW 1 output
ZPSA
20W, 40W & 60W Low Profile AC-DC Power supplies
14W 60W 1 output
CUS500M1
3 x 5” 500W AC-DC Power Supplies
300W 504W 1 output
CUS150M
2 x 4” 150W AC-DC Power Supplies
120W 150W 1 output
CUS100ME
2 x 4” 100W AC-DC Power Supplies
100W 100W 1 output
XMS500A
500W, 1U, Configurable, Class I or II AC-DC power supply
500W 500W 1 output
CUS350MP
350/500W Medical Power Supplies with a 1000W Peak Capability
350W 500W 1 output
KAS
4W Wide AC-DC Input PCB Mount Power Supplies
4W 4W 1 output
CUS400M
3 x 5” 400W AC-DC Power Supplies
250W 400W 1 output
DRF/HL
120W-480W DIN Rail Mount Power Supplies for hazardous locations
120W 480W 1 output
KPSB
5-25W AC-DC Board Mount Power Supplies
5W 25W 1 output
WMM30
25 to 30W Medical Wall Mount Power Supplies
25W 30W 1 output
SWS600/1000L
600W & 1000W Low Profile Single Output Power Supplies
600W 1.056kW 1 output
CUS600M
3 x 5” 600W AC-DC Power Supplies
400W 600W 1 output
DRF
120W-960W Single Output High Efficiency DIN Rail Mount Power Supplies
120W 960W 1 output
GXE600
Single Output 600W Programmable Medical & ITE Power Supplies
600W 600W 1 output
RWS-B
50 - 1500W General Purpose and Medical Power Supplies
50W 1.5kW 1 output
DRL
10-100W Low Profile DIN Rail Mount Power Supplies
10W 100W 1 output
PFH500F
500W AC-DC Power Module
504W 504W 1 output
CUS1500M
1500W Medical and Industrial Power Supplies
1.5kW 1.5kW 1 output
QS
Up to 1200W, Single Output Medical and Industrial Power Supply
600W 1.2kW 1 output
CUS200/LD
Single Output 200W Convection/Conduction Power Supplies
79W 153W 1 output
ZWS240RC-24
240W OVC III PCB-type AC-DC Power Supply
240W 240W 1 output
CSW65
40-65W Industrial AC-DC Power Supplies
40W 65W 1 output
LS
20W - 200W Single Output General Purpose Power Supplies
20W 200W 1 output
DT
150W AC-DC External Power Supplies
140W 150W 1 output
EVS
300-600W Constant Current Power Supplies
300W 600W 1 output
KWS-A
Single Output 5W to 25W AC-DC PCB-Mount Power Supplies
5W 26.4W 1 output
CUS350M
Single Output Medical & ITE Power Supplies
348W 420W 1 output
KMS-A
15-60W Medical AC-DC PCB-Mount Power Supplies
15W 60W 1 output
CUS200M
Single Output 200 to 250W Medical & ITE Power Supplies
200.4W 254.4W 1 output
RFE
1000-2500W Single-output 1U front end power supplies
1.504kW 2.5kW 1 output
ZWS-BP
150-240W PCB-type Single Output AC-DC Power Supplies
150W 240W 1 output
ZWS-BAF
50-300W PCB-type AC-DC Power Supplies
33W 302.4W 1 output
ZWQ
80W - 170W Quad Output Power Supplies
80W 170W 4 outputs
Vega-Lite
Vega-Lite Modular Power Solutions
480W 900W 1 to 10 outputs
Vega
Vega Power, Modular Solutions
300W 900W 1 to 10 outputs
PFE
AC/DC Power supply
300W 1.008kW 1 output
NV-Power Modular
Modular Chassis mount AC-DC Power supply
350W 1.15kW 8 outputs
NV-Power
Configurable Chassis Mount AC-DC Power supplies
180W 180W 1 to 5 outputs
LZSA
AC-DC Power supply
504W 1.512kW 1 output
KPSA
5W - 15W Board Mount Power Supplies
4W 15W 1 output
JWT
75W - 100W Triple output industrial power supplies
75W 100W 3 outputs
HWS-P
300W & 600W Peak power industrial power supplies
300W 601W 1 output
HWS HD
33W - 1560W Rugged Power Supplies
33W 1.56kW 1 output
HWS
300W - 1560W Industrial Power Supplies
198W 1.56kW 1 output
HFE
1600-2500W 1U Hot Swap Front End Power supply
1.584kW 2.5kW 1 output
GWS
Single Output Power Supplies
250W 500W 1 output
EFE-M
300W - 400W medical AC-DC digital power supplies
200W 400W 1 to 3 outputs
EFE
300W - 400W Digital AC-DC power supplies
300W 400W 1 to 2 outputs
CUT
75W Low Profile Triple Output power supplies
35W 75W 3 outputs
CPFE1000FI
720-1000W Conduction Cooled Power Supplies
720W 1kW 1 output
CPFE
Baseplate-cooled 500-1000W AC-DC power supplies
720W 1.008kW 1 output
Alpha 1000-1500 (CA)
NRND
1000 & 1500W modular power supplies
1kW 1.5kW 1 to 16 outputs
CSS
NRND
40-150W medical AC-DC power supplies
40W 150W 1 output

Latest Products

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

D1SE

The D1SE series is a cost-effective solution for users requiring a reliable power supply. With outputs of 120W, 240W and 480W, a wide range of industrial applications can be flexibly scaled. Thanks to the use of the latest semiconductors, these single-phase power supplies not only reduce energy consumption, but also optimize the balance between performance and cost efficiency – without compromising on quality or reliability.

The D1SE series demonstrates a consistent response to evolving system requirements. In addition to conventional operation with AC voltage, the devices can alternatively be operated safely with DC voltage. Equipped with push-in terminals, they can be quickly and reliably mounted, thereby reducing installation times or even enabling automation. For applications in challenging environments, separate models with coated printed circuit boards are available. The compact design and easy assembly make the D1SE series an optimal choice for a variety of control cabinets, machines, and production systems.

Learn more about D1SE-Series

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

HWS3000G

The compact HWS3000G AC-DC power supplies can deliver 1,500W with a low-line input voltage of 85 to 132Vac and 3,000W at high-line 170 to 265Vac. The HWS3000GT has a rating of 3,000W with a three-phase input voltage of 170 - 265Vac. With nominal output voltages  of 24V, 48V, 60V and 130V the output voltages and currents are fully programmable (CV/CC) from zero up to their maximum rating. This can be achieved using a serial RS485 interface (MODBus protocol) or analog 1-5V or 4-20mA signals. Up to three units can be connected in series and / or ten units in parallel. The HWS3000G and GT are packaged in a compact 270 x 150 x 61mm (10.6 x 5.9 x 2.4”) footprint and have conservatively rated electrolytic capacitor temperatures for long field life. The warranty period is seven years.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

CUS800M and CUS1000M

The compact CUS800M / 1000M series of single output AC-DC power supplies are available with 12V, 24V, 36V and 48V outputs in a compact 3.3 x 6.7 inch footprint and can deliver up to 800W or 1000W.

Efficiency of up to 95.5% (model dependent) is possible. A cover with integral end mounted variable speed cooling fan is provided as standard.

Safety certifications include IEC/EN/ES 60601-1 and IEC/EN/UL 62368-1 with UKCA and CE marking for the Low Voltage, EMC and RoHS Directives. The units also comply with EN 55011-B and EN 55032-B conducted and radiated emissions , and meet the EN 61000-3-2 harmonics, IEC60601-1-2 Edition 4 and IEC 61000-4 immunity standards.

Typical applications include medical (B and BF type), dental, test and measurement, broadcast, professional audio and industrial equipment.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

PF

One solution to non standard power requirements is to use high efficiency, board mounted power modules. The PF series of AC-DC converters can be used to provide rectification and power factor correction, delivering 360Vdc to individual DC-DC converters. Available in two power levels, the PF500A-360 can support up to 756W and the PF1000A-360 up to 1,512W at high line. Modules can be connected in parallel for higher power levels.

Learn more

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

DTM

The DTM medical external power supplies are housed in a rugged plastic case and are rated from 25 to 300W with output voltages from 5V to 54V. With off-load power draws as low as 75mW and high average efficiencies, the units are compliant to ErP Directives and the DoE Level V and VI standards. Class II operation (no ground wire) is available in 30W, 36W, 65W, 110W & 300W and is suitable for clinical and home healthcare applications.

Learn more
Previous slide Next slide

View all products

PAGE TOP

PAGE TOP