Alternatively, you can contact us like this:
The compact CUS1600M/2000M series of single output AC-DC power supplies are available with 12V, 24V, 36V and 48V outputs (model dependent) in a compact 4.5 x 8.0 inch footprint with 1.67 inch height and can deliver up to 1600W or 2000W.
Efficiency of up to 95% (model dependent) is possible. A cover with integral end mounted variable speed cooling fan is provided as standard.
Safety certifications include IEC/EN/ES 60601-1 and IEC/EN/UL 62368-1 with UKCA and CE marking for the Low Voltage, EMC and RoHS Directives. The units also comply with EN 55011-B and EN 55032-B conducted and radiated emissions , and meet the EN 61000-3-2 harmonics, IEC60601-1-2 Edition 4 and IEC 61000-4 immunity standards.
Typical applications include medical, dental, test and measurement, broadcast, professional audio and industrial equipment.
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
| Part number | Power | Output info | Construction | Status | Stock Level | View PDF datasheet | Request quote / sample |
|---|---|---|---|---|---|---|---|
| CUS1600M-12 | 1.2kW |
12V / 100A |
Enclosed | Enquire |
|
||
| CUS2000M-12 | 1.6kW |
12V / 133.4A |
Enclosed | Enquire |
|
||
| CUS1600M-24 | 1.6kW |
24V / 66.7A |
Enclosed | Enquire |
|
||
| CUS2000M-24 | 2kW |
24V / 83.4A |
Enclosed | Enquire |
|
||
| CUS1600M-36 | 1.6kW |
36V / 55.5A |
Enclosed | Enquire |
|
||
| CUS2000M-36 | 2kW |
36V / 55.5A |
Enclosed | Enquire |
|
||
| CUS1600M-48 | 1.6kW |
48V / 33.4A |
Enclosed | Enquire |
|
||
| CUS2000M-48 | 2kW |
48V / 41.7A |
Enclosed | Enquire |
|
| Part number | |
|---|---|
| CUS1600M-12 | |
| Power | 1.2kW |
| Output info |
12V / 100A |
| Construction | Enclosed |
| Status |
|
| Stock Level | Enquire |
| View PDF datasheet |
|
| Request quote / sample | |
| CUS2000M-12 | |
| Power | 1.6kW |
| Output info |
12V / 133.4A |
| Construction | Enclosed |
| Status |
|
| Stock Level | Enquire |
| View PDF datasheet |
|
| Request quote / sample | |
| CUS1600M-24 | |
| Power | 1.6kW |
| Output info |
24V / 66.7A |
| Construction | Enclosed |
| Status |
|
| Stock Level | Enquire |
| View PDF datasheet |
|
| Request quote / sample | |
| CUS2000M-24 | |
| Power | 2kW |
| Output info |
24V / 83.4A |
| Construction | Enclosed |
| Status |
|
| Stock Level | Enquire |
| View PDF datasheet |
|
| Request quote / sample | |
| CUS1600M-36 | |
| Power | 1.6kW |
| Output info |
36V / 55.5A |
| Construction | Enclosed |
| Status |
|
| Stock Level | Enquire |
| View PDF datasheet |
|
| Request quote / sample | |
| CUS2000M-36 | |
| Power | 2kW |
| Output info |
36V / 55.5A |
| Construction | Enclosed |
| Status |
|
| Stock Level | Enquire |
| View PDF datasheet |
|
| Request quote / sample | |
| CUS1600M-48 | |
| Power | 1.6kW |
| Output info |
48V / 33.4A |
| Construction | Enclosed |
| Status |
|
| Stock Level | Enquire |
| View PDF datasheet |
|
| Request quote / sample | |
| CUS2000M-48 | |
| Power | 2kW |
| Output info |
48V / 41.7A |
| Construction | Enclosed |
| Status |
|
| Stock Level | Enquire |
| View PDF datasheet |
|
| Request quote / sample | |
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample