Alternatively, you can contact us like this:
The TPF12500-385 non-isolated modular power supply delivers up to 13.1kW of output power and accepts 400, 440, or 480Vac three-phase Delta or Wye inputs.
Providing a regulated 385Vdc output, it is ideally suited as a high-voltage source for isolated DC-DC converters in distributed power architecture systems.
With an operating efficiency of up to 97.5%, waste heat generation is significantly reduced, eliminating the need for water cooling in many applications.
An RS-485 interface is available for monitoring and control.
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
| Part number | Power | Output info | Construction | Status | Stock Level | View PDF datasheet | Request quote / sample |
|---|---|---|---|---|---|---|---|
| TPF12500-385 | 12.5kW |
385V / 32.5A |
Enclosed | Enquire |
|
| Part number | |
|---|---|
| TPF12500-385 | |
| Power | 12.5kW |
| Output info |
385V / 32.5A |
| Construction | Enclosed |
| Status |
|
| Stock Level | Enquire |
| View PDF datasheet |
|
| Request quote / sample | |
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample