Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

AC-DC Power Supplies

CUS200M

Single Output 200 to 250W Medical & ITE Power Supplies

Rated at 200W with convection cooling, the medical and ITE certified CUS200M is ideal for applications where audible noise cannot be tolerated, including hospital, dental, broadcast and professional audio equipment. With efficiencies of up to 94%, the CUS200M meets the ErP Directive and consumes <0.5W in standby mode. A 5V 0.6A standby output, and remote on/off are provided as standard.

Features

  • IEC 60601-1 (2x MOPP) & IEC 60950-1 Approvals
  • 200W Convection cooled rating
  • Low profile (34 mm), Standard 3”x5” format
  • 5V Standby power supply on board
  • Operating Altitude up to 5000m
  • High Efficiency up to 94 %, low off-load power consumption (<0.5W)
  • Chassis & cover options

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
CUS200M-12 200.4 12V / 16.7A
Open Frame Current product View PDF datasheet
CUS200M-18 201.6 18V / 11.2A
Open Frame Current product View PDF datasheet
CUS200M-24 201.6 24V / 8.4A
Open Frame Current product View PDF datasheet
CUS200M-36 198 36V / 5.5A
Open Frame Current product View PDF datasheet
CUS200M-48 201.6 48V / 4.2A
Open Frame Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

High efficiency 3” x 5” medical power supply delivers 250W
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

Rated at 200W with convection cooling, the medical and ITE certified CUS200M is ideal for applications where audible noise cannot be tolerated, including hospital, dental, broadcast and professional audio equipment. With efficiencies of up to 94%, the CUS200M meets the ErP Directive and consumes <0.5W in standby mode. A 5V 0.6A standby output, and remote on/off are provided as standard.

Further Resources

PAGE TOP