ZMS
100W Single Output Medical Power Supplies
With an 80W convection cooled rating and 100W with forced air, this 2" x 4" power supply has been carefully designed to maximise electrolytic capacitor life. The ZMS100 is suitable for both Class I and Class II (no ground) applications and is available with 12V to 48V outputs. Both IEC 60950-1 and medical 60601-1 certifications have been granted. Typical efficiencies are 90%, and with an average efficiency rating of 87%, the ZMS100 meets ErP guidelines. Off load power consumption <0.5W
Features
-
80W Convection, 100W Forced-Air Cooled
-
Long e-cap lifetime
-
Compact 2 x 4 inch footprint
-
Medical approval with 2 x MoPP isolation
-
Suitable for Class I and Class II installations
-
Ceramic start-up cap
Product Range Information
Hide details
Show details
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
https://i.vimeocdn.com/video/499399824_640.jpg
https://i.vimeocdn.com/video/499400440_640.jpg
https://i.vimeocdn.com/video/499400961_640.jpg
https://i.vimeocdn.com/video/502151512_640.jpg
https://i.vimeocdn.com/video/538550646_640.jpg
https://i.vimeocdn.com/video/538555759_640.jpg
https://i.vimeocdn.com/video/516014929_640.jpg
With an 80W convection cooled rating and 100W with forced air, this 2" x 4" power supply has been carefully designed to maximise electrolytic capacitor life. The ZMS100 is suitable for both Class I and Class II (no ground) applications and is available with 12V to 48V outputs. Both IEC 60950-1 and medical 60601-1 certifications have been granted. Typical efficiencies are 90%, and with an average efficiency rating of 87%, the ZMS100 meets ErP guidelines. Off load power consumption <0.5W