U kunt ook op de volgende manier contact met ons opnemen:

Wat zijn de nieuwste AC-DC Power Brick oplossingen?

Power Supply manufacturers have not stopped developing smaller and better power solutions. In fact, in recent times the AC/PFHC brick mentioned above has been merged with a DC-DC converter to form the ultimate power solution; an AC/PFHC/DC integrated brick. These 2-in-1 devices accept wide range 85 to 265 VAC inputs, correct the power factor, and provide the DC output(s) to the system. All this is accomplished within the same size constraints of a single “full brick” package measuring only 2.4” W x 4.6” L x 0.5” H, thus providing a 50% board space savings (Figure 3).

These integrated 2-in-1 PCB-mounted Power Bricks are ideal for Distributed Power Architectures where POL (Point of Load) Converters are needed. Since the 2-in-1 Power Bricks provide the conversion from AC to DC (with PFHC) along with the needed isolation, and the Intermediate Bus Voltage, the use of multiple low-cost, non-isolated POL converters becomes quite practical (Figure 4).

Recent advances in components and power design technologies have made these new 2-in-1 PCB-mount power bricks possible. In order to increase power densities, special Permalloy cores have been developed and employed in the inductors. New substrates and innovative transformer winding techniques have facilitated component height compressions and improved thermal management. And, of course, advances in integrated and hybrid circuits have contributed greatly to this next generation of power products.












Aanvullende informatie

Aanvullende informatiebronnen

PAGE TOP

PAGE TOP