U kunt ook op de volgende manier contact met ons opnemen:
Typical medium power (400-700 watts) PCB mounted DC-DC converters are packaged in "full brick" sizes (e.g., 2.4" W x 4.6" L x 0.5" H). A number of major manufacturers of DC-DC converters have seen the need for, and are now providing AC input PFHC front ends in brick-formats that are PCB mountable near to the DC-DC converter(s). This has the advantage of placing all the power components on the same pc-board thus reducing the end products size and eliminating the power interconnect wires (Figure 2).
These AC-DC w/PFHC front-end bricks require some external components (capacitors, resistors, etc.), but the space required for these items is small in comparison to the elimination of the external "metal boxed AC front end". And, these external components can be robotically inserted during the production of the pc-board. An added benefit of utilizing these brick packages is that they can be cooled without fans, by means of heat sinks or cold plates (e.g., mounting the brick bases against the system’s metal enclosure).