Siete qui  :  home  ››  notizie  ››  news di prodotto

In alternativa, puoi contattarci così:

TDK-Lambda News

News di prodotto

Filters:3

Welcome to the TDK-Lambda news room. Here you'll find all of our product news and corporate announcements. You can also visit our news website for additional TDK-Lambda news.

Lambda ramps power density in new RoHS compliant HWS series

Postato : 24 Feb 2005

Lambda, the specialist power supply manufacturer, has launched a series of high reliability, high power density, high efficiency power supplies that are RoHS compliant.

Per saperne di più

Lambda extends range of high efficiency front-end power supplies

Postato : 24 Feb 2005

Specialist power supply manufacturer Lambda has launched its TH/TX series of rack-mountable single output AC/DC front end power supplies for factory automation and distributed power architectures.

Per saperne di più

Compact DIN-rail power supplies for industrial control

Postato : 16 Dec 2004

Lambda has boosted its range of compact single-output DIN-rail mount AC-DC power supplies with the launch of its DPP series.

Per saperne di più

Lambda boosts industrial DIN-rail range.

Postato : 07 Dec 2004

New from Lambda is the DHP series of compact single-output DIN-rail mount AC-DC power supplies.

Per saperne di più

Lambda introduces 4:1 input dc-dc converters.

Postato : 01 Nov 2004

Lambda has launched a range of fully shielded single, dual and triple output DC-DC converters for industrial applications.

Per saperne di più

Lambda launches ultra compact dual output power supply series

Postato : 04 Oct 2004

Leading power supply manufacturer Lambda has launched its PSS and PSD series of ultra compact single and dual DC-DC converters for mounting on printed circuit boards (PCBs).

Per saperne di più

Lambda launches rack mountable high-density power supply series

Postato : 27 Sep 2004

Leading power supply manufacturer Lambda has launched its FPS series of rack-mountable single output AC/DC front end power supplies.

Per saperne di più

Peak performance from Lambda’s new dual output power supplies

Postato : 07 Sep 2004

Lambda’s new dual output ZWD series offers 200% peak power performance for Industrial and IT markets.

Per saperne di più

Lambda expands its world leading SWS single output power supply series

Postato : 07 Sep 2004

Leading power supply manufacturer Lambda has upgraded its SWS series of single output AC/DC power supplies.

Per saperne di più

New Lambda DC-DC converters are ideal for powering on-train railway applications

Postato : 25 Aug 2004

Lambda has introduced three new DC-DC converters that are particularly suited to on-train railway applications.

Per saperne di più

Lambda Launches Versatile RoHS-Compliant EMI Filters with Low-Leakage and DIN Rail-Mount Options

Postato : 27 Jul 2004

Lambda has introduced two EMI filter series that comply with the RoHS (Restriction of Hazardous Substances) Directive. The new MC12 and MZ12 families of filters have been specifically designed for use in a number of industrial applications ranging from process control to medical equipment.

Per saperne di più

From Lambda 2U

Postato : 01 Jun 2004

The introduction of the powerful new TL Series of rack mounted, AC-DC front-end power supplies, means that for the first time Lambda is able to offer its customers five 1500W modules housed in a single 2U 19-inch rack.

Per saperne di più

New NV-Power range gives designers cutting edge without compromise

Postato : 19 May 2004

A power supply without compromise is every designer’s dream. In the new NV-Power range Lambda has turned that dream into reality.

Per saperne di più

New NV-350 AC/DC Modular supply has class leading power density

Postato : 19 May 2004

Part of Lambda’s new NV-Power range of class leading high density and environmentally friendly AC/DC power supplies, the new NV-350 combines high efficiency, low noise and excellent EMC performance in a very compact design.

Per saperne di più

Compact and powerful - the new no compromise NV-175 from Lambda

Postato : 19 May 2004

For a multi-output, sub 200W AC/DC power supply, Lambda’s new NV-175 packs a punch way beyond its class. Delivering an astounding 9.3W/in³ power density, the new 175W unit provides high efficiency, low noise and excellent EMC performance in an industry standard, compact ‘3 x 5’ format.

Per saperne di più

Lambda raises the bar – new Vega 900 delivers 40% more power from standard chassis

Postato : 06 Apr 2004

Lambda’s new 900W Vega gives designers more power: forty percent more power to be precise and in a unit that has exactly the same dimensions as the 650W supply.

Per saperne di più

Lambda at cutting edge with new higher power eighth-brick DC-DC converters

Postato : 05 Apr 2004

Ideal for systems employing distributed power architectures, the new PAE65 series of ‘eighth-brick’ DC-DC converters from Lambda leads the field in terms of higher power delivery.

Per saperne di più

Lambda brings added dimension to power development

Postato : 05 Apr 2004

With the new Vega Smartplus, Lambda has taken the design of configurable switch mode power supplies another significant step forward by introducing customer configurable ‘firmware’.

Per saperne di più

Customer demand sees Lambda introduce 48V DC input version of Vega 450

Postato : 24 Feb 2004

Lambda, the world's leading manufacturer of configurable power supplies has developed a 48V DC input version of its very popular Vega 450 power supply.

Per saperne di più

Lambda Aims High With Latest 600W Full Brick DC-DC Converters

Postato : 15 Feb 2004

Lambda has extended its range of PAF ‘full-brick’ DC-DC converters through the introduction of new 600W versions with high input voltage ratings. Ideal for high power applications, such as large computers with distributed power architectures and telecom basestations, the new PAF600F280 series combines compact size, low noise output and high efficiencies of over 90%.

Per saperne di più

PAGE TOP

PAGE TOP