In alternativa, puoi contattarci così:
TDK-Lambda manufacturers a range of integrated “single-brick” AC-DC power bricks. These “2-in-1” PCB-mount devices are so innovative, they have seven patents pending. Some of the salient features of TDK-Lambda's single-brick AC-DC PFE series (/uk/pfe) power modules include:
- Operates from Universal 85 to 265Vac, 47-63Hz Input
- Power Factor & Harmonic Correction Meets EN61000-3-2
- Low Profile, Single-Brick Footprint
- High Power Density (up to 129W/in3) & Efficiency (up to 90%)
- Regulated and Isolated DC Outputs with Wide Operating Temperatures (at baseplate)
- PFE500-12: 12VDC Output, 400 Watts, -40 to +85°C
- PFE500-28: 24 to 28VDC Output, 500 Watts, -40 to +100°C
- PFE500-48: 48VDC Output, 500 Watts, -40 to +100°C
- PFE700-48: 51VDC Output (semi-regulated), 714 Watts, -40 to +85°C
- ±20% Output Voltage Adjustment Range
- Over Voltage/Current/Temperature Protection
- Approved to UL/CSA/EN60950-1, CE Marked, & RoHS Compliant
- Optional Heat sinks & Evaluation Kits Available
Ulteriori informazioni
Ulteriori risorse Technical Centre