DRM40
טווח חדש20-40A DIN Rail Redundancy Modules
The DRM40 series of 20 to 40A DIN rail mount redundancy modules can be used in N+1 redundancy applications or to parallel two power supplies for additional power. The DRM40 has a current balancing LED indicator which is illuminated when both power supplies have been adjusted to deliver the same current. Two isolated alarm signals indicate the output voltage status of each power supply. Internally the DRM40 has a low 200mV voltage drop.
מאפיינים ויתרונות
- Compact Size
- Low 200mV Voltage Drop
- Current Balance Indicator Option
- Isolated Alarm Signals
מידע אודות מגוון המוצרים
הסתר פרטים
הצג פרטים
מחדר החדשות של טידיקיי-למבדא
מודול לחיבור שני ספקים במקביל עם חלוקת זרם - DRM40 ספק כוח לפסי דין
קרא מאמר
The DRM40 series of 20 to 40A DIN rail mount redundancy modules can be used in N+1 redundancy applications or to parallel two power supplies for additional power. The DRM40 has a current balancing LED indicator which is illuminated when both power supplies have been adjusted to deliver the same current. Two isolated alarm signals indicate the output voltage status of each power supply. Internally the DRM40 has a low 200mV voltage drop.