פניה ישירה למענה מהיר


אני:

לחלופין, צור אתנו קשר בערוצים הבאים:

אם אינך בטוח איזה מוצר אתה זקוק, נסה את שלנו חיפוש מוצרים

The next generation has arrived. And it’s small and mighty.

Introducing the GENESYS+™, the new generation of 5kW programmable power supplies

Genesys+™ 5kW

Genesys+™ 5kW

The GENESYS+™ 5kW has 33% higher power density and is more than 50% lighter than its nearest competitor

Product Highlights

  • Highest power density on the market
  • Smallest & lightest product on the market - saves cabinet space & cost
  • Speeds up test times
  • High functionality - suitable for many applications
  • Versatile communication protocols
  • Simplifies control
Product Features

General;
 
  • 1U benchtop and  19Inch standard rack package
  • Constant voltage, constant current and constant power modes
  • Internal resistance programming function
Control Interfaces;
 
  • LAN (LXI 1.5), USB and RS232/485 built in as standard
  • Integrated Anybus CompactCom interface platform
  • Isolated analogue remote control and monitoring
  • Communications compatible with Z+ and Genesys
Programming;
 
  • Arbitrary waveform (up to 100 steps) generation and storage
    (4 storage locations)
  • Fast programming response time with user adjustable voltage and current slew rate
  • Two user programmable output control pins (open drain) to activate external devices
  • Easy auto-configuration for parallel systems up to 20kW
  • Safe or Auto re-start and last settings memory
Environmental;
 
  • Variable speed fan (monitors load and ambient temperature)
  • Efficiency up to 92%         
  • 3 phase 170 to 265Vac, 342 to 460Vac or wide range 342 to 528Vac input options
 Mechanical;
 
  • High contrast, wide viewing angle LCD display with brightness and dimming control
  • Blank front panel option
Key Specifications
 
  • 5kW Output power in 1U
  • Output voltage range: 10V up to 600V
  • Output current range: 8.5A to 500A
  • Input voltage range:
    3 Phase 200: 170V~265Vac
    3 Phase 400: 342V~460Vac
    3 Phase 480: 342V~528Vac 
  • light weight, less than 7.5kg
  • 19” 1U chassis, Depth: 441.5mm
  • 5 year warranty

Download brochure

GENESYS+™ suitable for many applications

  • Test and measurement
  • Component testing and burn-in
  • ATE
  • Automotive
  • Automation
  • laser diodes
  • Battery simulation
  • Renewable energy

Need more information

Contact

How can we help?

Get in touch if you'd like more information about any of our products or services.

צור קשר

PAGE TOP

PAGE TOP