Get in touch!
Alternatively, you can contact us like this:
If you're not sure which product you need, try our Quick Product Finder
Posted : 13 Nov 2025
TDK Corporation (TSE: 6762) announces a significant expansion of the TDK-Lambda i7A series of non-isolated DC-DC buck converters, introducing new high-performance models that can deliver up to 1000 W of output power and support output currents of 60 A and 80 A, providing engineers with a very large increase of up to 82 % over existing models.
Maintaining the compact, 1/16th brick footprint, the new converters feature redundant input and output power pins to support higher current delivery. This enhanced pinout enables scalable power solutions ranging from 400 W to 1000 W, streamlining system design and integration. Despite their increased power, the converters weigh only 85 grams, due to an enhanced baseplate construction—making them suitable for weight-sensitive applications.
With a wide input voltage range of 18 V to 60 V and an adjustable output from 3.3 V to 28 V, the expanded i7A series offers exceptional flexibility to support a broad spectrum of DC input sources and system load voltages. This versatility helps reduce the number of unique part numbers in the bill of materials (BOM), simplifying inventory management. An adjustable output current limit reduces overcurrent and short-circuit levels, lowering device stress during overload conditions such as charging large capacitive loads. This feature also enables parallel operation of multiple i7A modules for redundancy or increased power capacity.
Delivering efficiencies up to 99 %, these converters reduce power loss and reduce energy consumption while enhancing thermal performance, system reliability, and overall power density, making them very well-suited for demanding industrial-grade applications.
The i7A series supports multiple cooling configurations, including open frame, baseplate, and heatsink options. This allows engineers to tailor thermal management to their system requirements, whether using conduction-cooled sealed enclosures, forced-air systems, or natural convection environments.
These new models complement the existing i7A converters, offering engineers a high-density, high-efficiency solution for demanding applications in medical, communications, industrial, test and measurement, robotics, drones, and battery-powered equipment. All models are certified to IEC/UL/CSA/EN 62368-1 and carry the CE and UKCA marks for Electrical Safety and RoHS Directives.
Main applications
Main features and benefits
Further information on the products can be found under i7A Series Datasheet