Alternatively, you can contact us like this:
Posted : 07 Jan 2008
	Lambda Europe has announced that its HWS series of high-quality industrial power supplies now comes with a lifetime warranty as standard, a “first” in the industry.
	
	The reliability of Lambda’s flagship HWS series has been field proven with a negligible return rate since it’s original introduction (with a 5 year warranty) several years ago. The full range of models from 15W to 1500W, including “HD” heavy duty and “ME” medically approved versions are covered provided they are installed and used in accordance with Lambda’s instruction manual.
	
	Commenting on this unprecedented offering, Adam Rawicz, Managing Director, said, “In order to be able to offer such a market-leading warranty you have to have total confidence in your products. The quality and reliability of our power supplies is world class and thus our customers know that they can specify them without fear of in-service failures which obviously has lifetime cost implications.”
	
	see our Terms & Conditions for full details